A newer version of this product is available
Similar functionality to the compared device
TLC6C5712-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H3A
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to 125°C
- 12 Power DMOS-Transistor Output Channels
- Maximum Constant Current up to 75 mA,
Programmable through External Resistor - Maximum Output Voltage up to 7 V
- Maximum Dropout Voltage:
- 0.75 V at 50 mA per Channel
- 1.2 V at 75 mA per Channel
- Maximum Constant Current up to 75 mA,
- Excellent Output Constant-Current Accuracy:
- Channel-Channel Difference: < ±3% (Max.)
- Device-Device Difference: < ±3% (Max.)
- 8-Bit, 256-Step Linear Dot Correction for Each
Channel
- Flexible External PWM Dimming Support
- 6 PWM Inputs With Frequency Supervision
- Programmable Channel Mapping Capability
through SPI
- Protection and Diagnostics
- Adjacent-Pin Short Detection
- Open-Load, Short-to-GND, Shorted-LED,
Detection for Both Activated and Deactivated
State - Thermal Prewarning and Shutdown
- Open-Drain Error Retorting
- LED Weak Supply Diagnostics
- Reference Resistor Open or Short Detection
and Protection - SPI Register Lock for Content Protection
- Force Error for SPI Integrity Diagnostics
- Small and Thermally Effective 28-Pin HTSSOP
PowerPAD™ Package
In automotive cluster and other safety-critical LED driver applications, the performance demand for multi-channel LED is increasing to achieve consistency of LED brightness and color temperature. System-level safety considerations require detection capability for various fault scenarios and thus increase system complexity.
The TLC6C5712-Q1 device is a 12-channel constant-current-sink LED driver. The precision output current with 8-bit dot correction makes the TLC6C5712-Q1 device a perfect solution to correct LED brightness and color temperature variation. Advanced protection and diagnostics for each component improve system-level robustness and ease safety-oriented design. Six PWM inputs with programmable mapping support different LED color-dimming configurations and provide a high dimming ratio. A 16-bit serial-peripheral interface (SPI with diagnostics supports multiple devices in a daisy chain and eases the system-level design.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLC6C5712-Q1 12-Channel, Full-Diagnostic, Constant-Current-Sink LED Driver With 8-Bit Dot Correction datasheet (Rev. A) | PDF | HTML | 31 Aug 2015 |
White paper | Fundamentals to automotive LED driver circuits | 09 May 2019 | ||
Technical article | TI at the Auto Lamp Exhibition 2018 in Shanghai | PDF | HTML | 30 Mar 2018 | |
Application note | TLC6C5712-Q1 Applications Reference Guide | 11 Aug 2016 | ||
User guide | TLC6C5712-Q1 Evaluation Module (Rev. A) | 08 Jul 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLC6C5712EVM — TLC6C5712 12 Channels Linear Constant Current LED Driver Evaluation Module
TLC6C5712EVM is designed for evaluating TLC6C5712, which is a 12-channels linear constant current led driver IC, it can support current up to 75mA per channel. It also has full protection & diagnostics functions, such as LED open protection, LED short , Adjacent Pin short fault detection and etc.
TLC6C5712-Q1 Unencrypted PSpice Transient Model Package (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.