TLV1805-Q1 40V, microPower, Push-Pull Automotive High Voltage Comparator with Shutdown | TI.com

TLV1805-Q1 (ACTIVE) 40V, microPower, Push-Pull Automotive High Voltage Comparator with Shutdown

 

Description

The TLV1805-Q1 high voltage comparator offers the unique combination of wide supply range, push-pull output, rail-to-rail inputs, low quiescent current, shutdown capability and fast output response. All these features make this comparator well-suited for applications that require sensing at the positive or negative voltage rails such as reverse current protection for a smart diode controller, overcurrent sensing, and overvoltage protection circuits where the push-pull output stage is used to drive the gate of a p-channel or n-channel MOSFET switch.

The high peak current push-pull output stage, which is unique for high-voltage comparators, offers the advantage of allowing the output to actively drive the load to either supply rail with a fast edge rate. This is especially valuable in applications where a MOSFET gate needs to be driven high or low quickly in order to connect or disconnect a host from an unexpected high voltage supply. Additional features such as low input offset voltage, low input bias currents and High-Z shutdown make the TLV1805-Q1 flexible enough to handle a broad range of applications. Power-On reset prevents false outputs at power-up.

The TLV1805-Q1 is AEC-Q100 qualified in a 6-pin SOT-23 package and is specified for operation across the automotive Grade 1 temperature range of –40°C to +125°C.

Features

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • 3.3 V to 40 V supply range
  • Low quiescent current: 135 µA
  • High peak current push-pull output
  • Rail-to-rail inputs with phase reversal protection
  • Built-In hysteresis: 14mV
  • 250ns propagation delay
  • Low input offset voltage: 500 µV
  • Shutdown with high-z output
  • Power-On Reset (POR)
  • SOT-23-6 package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
TLV1805-Q1 Order now 1     Push-Pull     3.3     40     0.25     3     0.15     0.5     In     Automotive     Hysteresis
Shutdown    
-40 to 125     0     0     SOT-23 | 6