TLV2775A

ACTIVE

Quad, 5.5-V, 5.1-MHz, 2.1-mV offset, high slew rate (10.5-V/μs) op amp with shutdown

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
TLV9054 ACTIVE Quad, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications Rail-to-rail I/O, faster slew rate (15V/µs), lower offset voltage (1.6mV), lower power (0.33mA), higher output current (50mA)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 5.1 Slew rate (typ) (V/µs) 10.5 Vos (offset voltage at 25°C) (max) (mV) 2.1 Iq per channel (typ) (mA) 1 Vn at 1 kHz (typ) (nV√Hz) 17 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Shutdown Input bias current (max) (pA) 60 CMRR (typ) (dB) 96 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.3 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 5.1 Slew rate (typ) (V/µs) 10.5 Vos (offset voltage at 25°C) (max) (mV) 2.1 Iq per channel (typ) (mA) 1 Vn at 1 kHz (typ) (nV√Hz) 17 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Shutdown Input bias current (max) (pA) 60 CMRR (typ) (dB) 96 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.3 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
PDIP (N) 16 181.42 mm² 19.3 x 9.4 TSSOP (PW) 16 32 mm² 5 x 6.4
  • High Slew Rate...10.5 V/µs Typ
  • High-Gain Bandwidth...5.1 MHz Typ
  • Supply Voltage Range 2.5 V to 5.5 V
  • Rail-to-Rail Output
  • 360 µV Input Offset Voltage
  • Low Distortion Driving 600- 0.005% THD+N
  • 1 mA Supply Current (Per Channel)
  • 17 nV/Hz Input Noise Voltage
  • 2 pA Input Bias Current
  • Characterized From TA = –55°C to 125°C
  • Available in MSOP and SOT-23 Packages
  • Micropower Shutdown Mode...IDD < 1 µA
  • Available in Q-Temp Automotive
    High Reliability Automotive Applications
    Configuration Control / Print Support
    Qualification to Automotive Standards
  • High Slew Rate...10.5 V/µs Typ
  • High-Gain Bandwidth...5.1 MHz Typ
  • Supply Voltage Range 2.5 V to 5.5 V
  • Rail-to-Rail Output
  • 360 µV Input Offset Voltage
  • Low Distortion Driving 600- 0.005% THD+N
  • 1 mA Supply Current (Per Channel)
  • 17 nV/Hz Input Noise Voltage
  • 2 pA Input Bias Current
  • Characterized From TA = –55°C to 125°C
  • Available in MSOP and SOT-23 Packages
  • Micropower Shutdown Mode...IDD < 1 µA
  • Available in Q-Temp Automotive
    High Reliability Automotive Applications
    Configuration Control / Print Support
    Qualification to Automotive Standards

The TLV277x CMOS operational amplifier family combines high slew rate and bandwidth, rail-to-rail output swing, high output drive, and excellent dc precision. The device provides 10.5 V/µs of slew rate and 5.1 MHz of bandwidth while only consuming 1 mA of supply current per channel. This ac performance is much higher than current competitive CMOS amplifiers. The rail-to-rail output swing and high output drive make these devices a good choice for driving the analog input or reference of analog-to-digital converters. These devices also have low distortion while driving a 600- load for use in telecom systems.

These amplifiers have a 360-µV input offset voltage, a 17 nV/Hz input noise voltage, and a 2-pA input bias current for measurement, medical, and industrial applications. The TLV277x family is also specified across an extended temperature range (–40°C to 125°C), making it useful for automotive systems, and the military temperature range (–55°C to 125°C), for military systems.

These devices operate from a 2.5-V to 5.5-V single supply voltage and are characterized at 2.7 V and 5 V. The single-supply operation and low power consumption make these devices a good solution for portable applications. The following table lists the packages available.

The TLV277x CMOS operational amplifier family combines high slew rate and bandwidth, rail-to-rail output swing, high output drive, and excellent dc precision. The device provides 10.5 V/µs of slew rate and 5.1 MHz of bandwidth while only consuming 1 mA of supply current per channel. This ac performance is much higher than current competitive CMOS amplifiers. The rail-to-rail output swing and high output drive make these devices a good choice for driving the analog input or reference of analog-to-digital converters. These devices also have low distortion while driving a 600- load for use in telecom systems.

These amplifiers have a 360-µV input offset voltage, a 17 nV/Hz input noise voltage, and a 2-pA input bias current for measurement, medical, and industrial applications. The TLV277x family is also specified across an extended temperature range (–40°C to 125°C), making it useful for automotive systems, and the military temperature range (–55°C to 125°C), for military systems.

These devices operate from a 2.5-V to 5.5-V single supply voltage and are characterized at 2.7 V and 5 V. The single-supply operation and low power consumption make these devices a good solution for portable applications. The following table lists the packages available.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2.7-V High-Slew-Rate Rail-to-Rail Output Op Amps w/ Shutdown datasheet (Rev. G) 23 Feb 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos