TLV320AIC3254-Q1 Automotive Very-Low-Power Stereo Audio CODEC With miniDSP and PowerTune™ Technology | TI.com

TLV320AIC3254-Q1 (ACTIVE) Automotive Very-Low-Power Stereo Audio CODEC With miniDSP and PowerTune™ Technology

 

Description

The TLV320AIC3254-Q1 (also called the AIC3254- Q1) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

The TLV320AIC3254-Q1 features two fully-programmable miniDSP cores that support application-specific algorithms in the record and-or the playback path of the device. The miniDSP cores are fully software controlled. Target algorithms, like active noise cancellation, acoustic echo cancellation or advanced DSP filtering are loaded into the device after power-up.

Extensive register-based control of power, IO channel configuration, gains, effects, pin-multiplexing and clocks allows the device to be precisely targeted to its application. Combined with the advanced PowerTune technology, the device can cover operations from 8kHz mono voice playback to audio stereo 192kHz DAC playback, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3254-Q1 covers operations from 8kHz mono to 192kHz stereo recording, and contains programmable input channel configurations covering single-ended and differential setups, as well as floating or mixing input signals. It also includes a digitally-controlled stereo microphone preamplifier and integrated microphone bias. Digital signal processing blocks can remove audible noise that may be introduced by mechanical coupling, such as optical zooming in a digital camera.

The playback path offers signal-processing blocks for filtering and effects, and supports flexible mixing of DAC and analog input signals as well as programmable volume controls. The playback path contains two high-power output drivers as well as two fully-differential outputs. The high-power outputs can be configured in multiple ways, including stereo and mono BTL.

The integrated PowerTune technology allows the device to be tuned to an optimum power-performance trade-off. Mobile applications frequently have multiple use cases requiring very low power operation while being used in a mobile environment. When used in a docked environment power consumption typically is less of a concern, while minimizing noise is important. With PowerTune, the TLV320AIC3254-Q1 addresses both cases.

The voltage supply range for the TLV320AIC3254-Q1 for analog is 1.5V\x961.95V, and for digital it is 1.26V\x961.95V. To ease system-level design, LDOs are integrated to generate the appropriate analog or digital supply from input voltages ranging from 1.8V to 3.6V. Digital IO voltages are supported in the range of 1.1V–3.6V.

The required internal clock of the TLV320AIC3254-Q1 can be derived from multiple sources, including the MCLK pin, the BCLK pin, the GPIO pin or the output of the internal PLL, where the input to the PLL again can be derived from the MCLK pin, the BCLK or GPIO pins. Although using the PLL ensures the availability of a suitable clock signal, it is not recommended for the lowest power settings. The PLL is highly programmable and can accept available input clocks in the range of 512kHz to 50MHz.

The device is available in the 5-mm × 5-mm, 32-pin QFN package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following
    Results:
    • Device Temperature Grade 3: –40°C to 85°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Stereo Audio DAC with 100dB SNR
  • 4.1mW Stereo 48ksps DAC Playback
  • Stereo Audio ADC with 93dB SNR
  • 6.1mW Stereo 48ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or Three Fully-Differential
    Analog Inputs
  • Stereo Analog and Digital Microphone Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-pin QFN Package

Parametrics

Compare all products in Audio CODECs Email Download to Excel
Part number Order ADC channels ADC SNR (Typ) (dB) DAC channels DAC SNR (Typ) (dB) Analog inputs Analog outputs Sampling rate (Max) (kHz) Digital audio interface Package size: mm2:W x L (PKG) Approx. price (US$)
TLV320AIC3254-Q1 Order now 2     93     2     100     6     4     192     L
R
I2S
TDM
DSP    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     4.07 | 1ku