The TLV320AIC3254 (sometimes referred to as the AIC3254) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.
ADC channels |
ADC SNR (Typ) (dB) |
DAC channels |
DAC SNR (Typ) (dB) |
Analog inputs |
Analog outputs |
Sampling Rate (Max) (kHz) |
Digital audio interface |
Package size: mm2:W x L (PKG) |
Approx. price (US$) |
TLV320AIC3254 | TLV320AIC3204 | TLV320AIC3253 |
---|---|---|
2 | 2 | 0 |
93 | 93 | |
2 | 2 | 2 |
100 | 100 | 100 |
6 | 6 | 4 |
4 | 4 | 2 |
192 | 192 | 192 |
L R I2S TDM DSP |
L R I2S TDM DSP |
L R I2S TDM DSP |
32VQFN: 25 mm2: 5 x 5 (VQFN | 32) | 32VQFN: 25 mm2: 5 x 5 (VQFN | 32) |
See datasheet (DSBGA) 24VQFN: 16 mm2: 4 x 4 (VQFN | 24) |
3.45 | 1ku | 2.05 | 1ku | 2.95 | 1ku |
Order now | Order now | Order now |