TLV3691 Lowest Power, 0.9V to 6.5V, Small Size Comparator | TI.com

TLV3691 (ACTIVE)

Lowest Power, 0.9V to 6.5V, Small Size Comparator

Lowest Power, 0.9V to 6.5V, Small Size Comparator - TLV3691
 

Recommended alternative parts

  • TLV7031  -  smaller package, cost-optimized push-pull comparator

Description

The TLV3691 offers a wide supply range, low quiescent current 150 nA (maximum), and rail-to-rail inputs. All of these features come in industry-standard and extremely small packages, making this device an excellent choice for low-voltage and low-power applications for portable electronics and industrial systems.

Available as a single channel, the low-power, wide supply, and temperature range makes this device flexible enough to handle almost any application from consumer to industrial. The TLV3691 is available in SC70-5 and 1-mm × 1-mm DFN-6 packages. This device is specified for operation across the expanded industrial temperature range of –40°C to 125°C.

Features

  • Low Quiescent Current: 75 nA
  • Wide Supply:
    • 0.9 V to 6.5V
    • ±0.45 V to ±3.25 V
  • MicroPackages: DFN-6 (1 mm × 1 mm), 5-Pin
    SC70
  • Input Common-Mode Range Extends 100 mV
    Beyond Both Rails
  • Response Time: 24 µs
  • Low Input Offset Voltage: ±3 mV
  • Push-Pull Output
  • Industrial Temperature Range:
    –40°C to 125°C

View more

Parametrics Compare all products in Comparators

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Features
VICR (Max) (V)
VICR (Min) (V)
Package Group
TLV3691
1    
Push-Pull    
0.9    
6.5    
24    
15    
7.50E-05    
0.1    
In    
Catalog    
-40 to 125    
Hysteresis
Small Size    
6.6    
-0.1    
SC70
X2SON