TPS22912C
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5.5V, 2A, 61mΩ Load Switch With Reverse Current Protection

 

Models (1)

Title Category Type Date
TPS22912C PSpice Transient Model PSpice Model ZIP 27 Mar 2014

Design kits & evaluation modules (1)

Name Part# Type
TPS22912C Low-Input Voltage, 2A Single-Channel Load Switch Evaluation Module TPS22912CEVM-656 Evaluation Modules & Boards

Reference designs

High fidelity, near-field two-way audio reference design with noise reduction and echo cancellation

Man machine interaction requires an acoustic interface for providing full duplex hands-free communication. In hands-free mode, part of the far-end or near-end audio signal from the speaker is coupled to the microphones. Furthermore, in noisy environments the microphones also capture ambient noise in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.