TPS22914
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5.5-V, 2-A, 38mΩ load switch

 

Models (2)

Title Category Type Date
TPS22914C PSpice transient model PSpice Model ZIP 16 Sep 2014
TPS22914B PSpice Transient Model PSpice Model ZIP 27 Jun 2014

Design kits & evaluation modules (2)

Name Part# Type
TPS22914B Evaluation Module TPS22914BEVM-078 Evaluation Modules & Boards
TPS22914C Single-Channel Load Switch With Ultra-Low Ron Evaluation Module TPS22914CEVM-078 Evaluation Modules & Boards

Reference designs

Flexible Interface (PRU-ICSS) Reference Design for Simultaneous, Coherent DAQ Using Multiple ADCs

This reference design showcases an interface implementation for connecting multiple high voltage bipolar input, 8-channel, mux-input SAR ADCs (6) with the Sitara Arm processors for expanding the number of input channels using Programmable Real-time Unit (PRU-ICSS). ADCs are configured for (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.