Home Power management Power switches Load switches

TPS22950

ACTIVE

5.5-V, 2-A, 40-mΩ load switch with adjustable current limit

Product details

Number of channels 1 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Imax (A) 2.7 Ron (typ) (mΩ) 40 Shutdown current (ISD) (typ) (µA) 0.2 Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Current limit type Adjustable Features Quick output discharge, Reverse current protection, Short circuit protection, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches Function Adjustable current limit, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Imax (A) 2.7 Ron (typ) (mΩ) 40 Shutdown current (ISD) (typ) (µA) 0.2 Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Current limit type Adjustable Features Quick output discharge, Reverse current protection, Short circuit protection, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches Function Adjustable current limit, Inrush current control, Short circuit protection, Thermal shutdown
DSBGA (YBH) 6 1.4 mm² 1.4 x 1 SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Input operating voltage range (VIN): 1.8 V–5.5 V
  • Output current limit (ILIMIT): 0.05 A–3.5 A (typ.)
  • TPS22950: Auto-retry current limit response

  • TPS22950L: Latch off current limit response
  • Thermal shutdown (TSD)
  • ON-resistance (RON):
    • RON at VIN = 5 V: 34 mΩ (typ.)
    • RON at VIN = 3.3 V: 41 mΩ (typ.)
  • Slow turn-ON timing limits inrush current (typ.):
    • tON at VIN = 5 V: 800 µs
    • tON at VIN = 3.3 V: 550 µs
  • Always-ON reverse current blocking (TPS22950)
  • Fault indication (FLT)
  • Quick output discharge (QOD): 150 Ω
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 50 nA (max.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Low power consumption:
    • ON state (IQ): 40 µA (typ.)
    • OFF state (ISD): 0.2 µA (typ.)
  • UL 2367 Recognition – File No. E169910
    • Certified from ILIM = 66 mA to 2.46 A
  • Input operating voltage range (VIN): 1.8 V–5.5 V
  • Output current limit (ILIMIT): 0.05 A–3.5 A (typ.)
  • TPS22950: Auto-retry current limit response

  • TPS22950L: Latch off current limit response
  • Thermal shutdown (TSD)
  • ON-resistance (RON):
    • RON at VIN = 5 V: 34 mΩ (typ.)
    • RON at VIN = 3.3 V: 41 mΩ (typ.)
  • Slow turn-ON timing limits inrush current (typ.):
    • tON at VIN = 5 V: 800 µs
    • tON at VIN = 3.3 V: 550 µs
  • Always-ON reverse current blocking (TPS22950)
  • Fault indication (FLT)
  • Quick output discharge (QOD): 150 Ω
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 50 nA (max.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Low power consumption:
    • ON state (IQ): 40 µA (typ.)
    • OFF state (ISD): 0.2 µA (typ.)
  • UL 2367 Recognition – File No. E169910
    • Certified from ILIM = 66 mA to 2.46 A

The TPS22950x is a small, single channel load switch with robust protection against fault cases with adjustable output current limiting, reverse current blocking, and thermal shutdown.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. After the pin is deliberately driven high (>VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

The TPS22950/C responds to overcurrent events with auto-retry behavior, while the TPS22950L uses a debounce time and latch off behavior.

TPS22950x is available in a standard WCSP package and leaded SOT package characterized for operation over an ambient temperature range of –40°C to 125°C.

The TPS22950x is a small, single channel load switch with robust protection against fault cases with adjustable output current limiting, reverse current blocking, and thermal shutdown.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. After the pin is deliberately driven high (>VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

The TPS22950/C responds to overcurrent events with auto-retry behavior, while the TPS22950L uses a debounce time and latch off behavior.

TPS22950x is available in a standard WCSP package and leaded SOT package characterized for operation over an ambient temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22948 ACTIVE 5.5-V, 0.24-A, 300-mΩ, load switch with reverse current blocking Same functionality with fixed 240-mA current limit
TPS25221 ACTIVE 0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking Same functionality with ESD protection best for 5-V USB applications
Similar functionality to the compared device
TPS22950-Q1 ACTIVE Automotive, 5.5-V 2.7-A 34-mΩ load switch with adjustable current limit Automotive adjustable current limit load switch with lower RON in a SOT-6 package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS22950x 5.5-V, 3.2-A, 34-mΩ Adjustable Current Limited Load Switch datasheet (Rev. B) PDF | HTML 28 Feb 2023
Certificate TPS22950LEVM EU RoHS Declaration of Conformity (DoC) 11 Oct 2021
EVM User's guide TPS22950 Evaluation Module PDF | HTML 03 Dec 2020
Certificate TPS22950EVM EU Declaration of Conformity (DoC) 18 Nov 2020
Application brief Current Limit and Short Circuit Protection in Power Restricted Load Switch Apps PDF | HTML 24 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22950EVM — TPS22950 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit evaluation module

The TPS22950 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22950. The TPS22950 is an adjustable current limited load switch. The EVM allows the user to configure the TPS22950 mode of operation for evaluation across it's full voltage and current rating. (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS22950LEVM — TPS22950L evaluation module for load switch

The TPS22950LEVM is a two-layer PCB containing the TPS22950L load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS22950 Unencrypted PSpice Transient Model

SLVMDI3.ZIP (46 KB) - PSpice Model
Simulation model

TPS22950L PSpice Model

SLVMDP7.ZIP (5594 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YBH) 6 View options
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos