TPS22954
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5.7V, 5A, 14mΩ Load Switch with Voltage Monitoring and Quick Output Discharge

 

Models (1)

Title Category Type Date
TPS22954 PSpice Transient Model PSpice Model ZIP 10 Mar 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS22954 5.5V, 14mΩ On-Resistance Load Switch Evaluation Module TPS22954EVM Evaluation Modules & Boards

Reference designs

SSD Power Delivery Reference Design

The TIDA-00399 design implements a complete power delivery solution for an SSD in the M.2 form factor. The TPS22954 load switch is used to limit inrush current and eliminate the need for a separate supervisor circuit on the system input. This design is tested and includes GUI, demo, and User's (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.