TPS22971 (ACTIVE)

3.6V, 3A, 6.7mΩ Load Switch with Adjustable Fast Turn-On, Power Good, and Quick Output Discharge

3.6V, 3A, 6.7mΩ Load Switch with Adjustable Fast Turn-On, Power Good, and Quick Output Discharge - TPS22971
 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant TPS22971YZPR     Green (RoHS & no Sb/Br)   SAC396   Level-1-260C-UNLIM View View View View
RoHS Compliant TPS22971YZPT     Green (RoHS & no Sb/Br)   SAC396   Level-1-260C-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.