Home Power management Power switches Load switches
NEW

TPS22996H-Q1

PREVIEW

Automotive, two-channel, 5.5V 4A 14mΩ load switch with adjustable rise time

Product details

Number of channels 2 Vin (min) (V) 0.6 Vin (max) (V) 5.5 Imax (A) 4 Ron (typ) (mΩ) 13 Shutdown current (ISD) (typ) (µA) 0.0001 Quiescent current (Iq) (typ) (µA) 18 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches Function Inrush current control, Thermal shutdown
Number of channels 2 Vin (min) (V) 0.6 Vin (max) (V) 5.5 Imax (A) 4 Ron (typ) (mΩ) 13 Shutdown current (ISD) (typ) (µA) 0.0001 Quiescent current (Iq) (typ) (µA) 18 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches Function Inrush current control, Thermal shutdown
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Integrated dual-channel load switch
  • Input voltage range: 0.6V to VBIAS
  • VBIAS voltage range: 2.5V to 5.5V
  • ON-Resistance
    • RON = 13mΩ (typical) at VIN = 0.6V to 5V, VBIAS = 5V
  • 4A#GUID-0D843301-EB0A-47A9-97C6-9B42A198DD17/GUID-F1B3108D-0E73-4D6A-9D3F-2E3AD37743EB maximum continuous switch current per channel
  • Quiescent current:
    • 18µA (typical, both channels) at VIN = VBIAS = 5V
    • 13µA (typical, single channel) at VIN = VBIAS = 5V
  • Humidity resistant:
    • Device keeps functionality (ON, OFF, protection), but timing specification is affected under the following conditions:
      • 100kΩ short to GND
      • 100kΩ short to power
  • Control input threshold enables use of 1.2V, 1.8V, 2.5V, and 3.3V logic
  • Configurable rise time
  • Thermal shutdown
  • Quick output discharge (QOD)
  • Integrated dual-channel load switch
  • Input voltage range: 0.6V to VBIAS
  • VBIAS voltage range: 2.5V to 5.5V
  • ON-Resistance
    • RON = 13mΩ (typical) at VIN = 0.6V to 5V, VBIAS = 5V
  • 4A#GUID-0D843301-EB0A-47A9-97C6-9B42A198DD17/GUID-F1B3108D-0E73-4D6A-9D3F-2E3AD37743EB maximum continuous switch current per channel
  • Quiescent current:
    • 18µA (typical, both channels) at VIN = VBIAS = 5V
    • 13µA (typical, single channel) at VIN = VBIAS = 5V
  • Humidity resistant:
    • Device keeps functionality (ON, OFF, protection), but timing specification is affected under the following conditions:
      • 100kΩ short to GND
      • 100kΩ short to power
  • Control input threshold enables use of 1.2V, 1.8V, 2.5V, and 3.3V logic
  • Configurable rise time
  • Thermal shutdown
  • Quick output discharge (QOD)

TPS22996H-Q1 is a dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.6V to 5.5V, and can support a maximum continuous current of 4A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. The device is capable of thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range. The device also offers an integrated 230Ω on-chip load resistor for quick output discharge when the switch is turned off.

The pins of the TPS22996H-Q1 are resistant to high humidity conditions, meaning that the device is able to function with a 100kΩ short from any pin to GND or power.

The TPS22996H-Q1 is available in a small, space-saving 2.1mm × 1.2mm 8-DYC package. The device is characterized for operation over the free-air temperature range of –40°C to 125°C.

TPS22996H-Q1 is a dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.6V to 5.5V, and can support a maximum continuous current of 4A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. The device is capable of thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range. The device also offers an integrated 230Ω on-chip load resistor for quick output discharge when the switch is turned off.

The pins of the TPS22996H-Q1 are resistant to high humidity conditions, meaning that the device is able to function with a 100kΩ short from any pin to GND or power.

The TPS22996H-Q1 is available in a small, space-saving 2.1mm × 1.2mm 8-DYC package. The device is characterized for operation over the free-air temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS22996H-Q1 5.5V, 4A, 13mΩ On-Resistance Dual-Channel Automotive Load Switch datasheet PDF | HTML 22 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22996EVM — TPS22996 evaluation module for the 5.5V, 4A, 18mΩ 2-ch load switch with adjustable rise time

The TPS22996 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22996. The TPS22996 5.5V, 4A, 14mΩ 2-channel load switch with adjustable rise time. The EVM allows the user to configure the TPS22996 across it's full voltage and current rating. Output, (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-5X3 (DRL) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos