TPS23756 High Power/High Efficiency PoE Interface and DC/DC Controller | TI.com

TPS23756 (ACTIVE) High Power/High Efficiency PoE Interface and DC/DC Controller

 

Description

The TPS23754 and TPS23756 devices have a combined power-over-ethernet (PoE), powered-device (PD) interface, and current-mode DC-DC controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at standard.

The TPS23754 and TPS23756 support a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference. These features allow the designer to determine which power source will carry the load under all conditions.

The PoE interface features the new extended hardware classification necessary for compatibility with high-power midspan power sourcing equipment (PSE) per IEEE 802.3at. The detection signature pin can also be used to force power from the PoE source off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features two complementary gate drivers with programmable dead time. This simplifies the design of active-clamp forward converters or optimized gate drive for highly-efficient flyback topologies. The second gate driver may be disabled if desired for single MOSFET topologies. The controller also features internal soft start, bootstrap start-up source, current-mode compensation, and a 78% maximum duty cycle. A programmable and synchronizable oscillator allows design optimization for efficiency and eases use of the controller to upgrade existing power supply designs. Accurate programmable blanking, with a default period, simplifies the usual current-sense filter design trade-offs.

The TPS23754 device has a 15-V converter start-up while the TPS23756 device has a 9-V converter start-up. The TPS23754-1 replaces the PPD pin with a no-connect for increased pin spacing.

Features

  • Powers up to 30-W (Input) PDs
  • DC-DC Control Optimized for Isolated Converters
  • Supports High-Efficiency Topologies
  • Complete PoE Interface
  • Enhanced Classification per IEEE 802.3at With Status Flag
  • Adapter ORing Support
  • Programmable Frequency With Synchronization
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • –40°C to 125°C Junction Temperature Range
  • Industry Standard PowerPAD™ HTSSOP-20

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Powered devices Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) PoE current limit (Min) (mA) PoE inrush limit (Typ) (mA) rDS(on) per FET (Typ) (mOhms) PoE standards supported PD power level DC/DC control Fault response Features Package Group Package size: mm2:W x L (PKG) Switching frequency
TPS23756 Order now 9.3     57     850     140     430     802.3at Type 1 (802.3af)
802.3at Type 2    
13W
25W    
PD and DC/DC     Auto Retry     Primary Side Adapter Priority
Second Gate Drive
Thermal Shutdown    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Programmable
Synchronizable    
TPS23751 Order now 9.2     57     850     140     450     802.3at Type 1 (802.3af)
802.3at Type 2    
13W
25W    
PD and DC/DC     Auto Retry     Primary Side Adapter Priority
Thermal Shutdown
VFO    
HTSSOP | 16     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     Programmable    
TPS23752 Order now 9.2     57     850     140     450     802.3at Type 1 (802.3af)
802.3at Type 2    
13W
25W    
PD and DC/DC     Auto Retry     Primary Side Adapter Priority
Sleep Mode
Thermal Shutdown
VFO    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Programmable    
TPS23754 Order now 15.7     57     850     140     430     802.3at Type 1 (802.3af)
802.3at Type 2    
13W
25W    
PD and DC/DC     Auto Retry     Primary Side Adapter Priority
Second Gate Drive
Thermal Shutdown    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Programmable
Synchronizable    
TPS23754-1 Order now 15.7     57     850     140     430     802.3at Type 1 (802.3af)
802.3at Type 2    
13W
25W    
PD and DC/DC     Auto Retry     Primary Side Adapter Priority
Second Gate Drive
Thermal Shutdown    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Programmable
Synchronizable