TPS24750 18V, 12A, 3mΩ eFuse with IMON and PG | TI.com

TPS24750 (ACTIVE) 18V, 12A, 3mΩ eFuse with IMON and PG

 

Description

The TPS2475x provide highly integrated load protection for 2.5 V to 18 V applications. The devices integrate a hot swap controller and a power MOSFET in a single package for small form factor applications. These devices protect source, load and internal MOSFET from potentially damaging events. During startup, load current and MOSFET power dissipation are limited to user-selected values. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source.

Programmable FET SOA protection ensures the internal MOSFET operates within its safe operating area (SOA) at all times and the load starts up at a defined ramp rate. This enhances the internal MOSFET performance while improving system reliability. Power good, Fault, and current monitor outputs are provided for system status monitoring and downstream load control.

The devices are available in a 36-pin, 7-mm × 3.5-mm, QFN (RUV) package and fully specified over the –40°C to +125°C operating junction temperature.

Features

  • 2.5 V to 18 V Bus Operation
  • Continuous Current up to 12 A
  • Integrated MOSFET with RDS(on) of 3 mΩ (Typical)
  • Programmable Current Limit
  • Programmable FET SOA Protection
  • High ILimit Accuracy from 10 mA to 12 A
  • Programmable Fault Timer
  • Fast Breaker for Short-Circuit Protection
  • Programmable VOUT Slew Rate, UV and OV
  • Power-Good and Fault Outputs
  • Analog Load Current Monitor
  • Thermal Shutdown
  • UL 2367 Recognized – File No. E339631

All trademarks are the property of their respective owners.

Parametrics

Compare all products in eFuses & hot swap controllers Email Download to Excel
Part number Order FET Vin (Min) (V) Vin (Max) (V) Vabsmax_cont (V) Current limit (Min) (A) Current limit (Max) (A) Features Overcurrent response Current limit type UL recognition Fault response Current limit function enabled Ron (Typ) (mOhm) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TPS24750 Order now Internal     2.5     18     30     0.01     12     Overvoltage Cutoff
Reverse Current Blocking Always
Thermal Shutdown    
Current Limiting     Adjustable     No     Latch Off     Startup Only     3     -40 to 85     VQFN | 36     36VQFN: 25 mm2: 7 x 3.5 (VQFN | 36)    
TPS24751 Order now Internal     2.5     18     30     0.01     12     Overvoltage Cutoff
Reverse Current Blocking Always
Thermal Shutdown    
Current Limiting     Adjustable     No     Auto Retry     Startup Only     3     -40 to 85     VQFN | 36     36VQFN: 25 mm2: 7 x 3.5 (VQFN | 36)    
TPS25910 Order now Internal     2.9     20     22     0.8     6.5     Thermal Shutdown     Current Limiting     Adjustable     Yes     Auto Retry     Always     30     -40 to 125     QFN | 16     16QFN: 16 mm2: 4 x 4 (QFN | 16)    
TPS2595 Order now Internal     2.7
3    
18     20     0.5     4     Analog Current Monitor
Fault Output
Overvoltage Cutoff
Quick Output Discharge    
Current Limiting     Adjustable     Yes
UL2367    
Auto Retry
Latch Off    
Always     34     -40 to 125     WSON | 8     See datasheet (WSON)    
TPS25982 Order now Internal     2.7     24     30     2     15     Adjustable current limit
Analog Current Monitor
Load Handshake Timer
No External RSENSE
Overvoltage Cutoff
Power good signal
Soft-Start
Thermal Shutdown    
Current Limiting or Circuit Breaker     Adjustable     UL 2367 (Pending)     Auto Retry
Latch Off    
Always     2.7