TPS25927
- 4.5-V to 18-V Protection
- Integrated 28-mΩ Pass MOSFET
- Absolute Maximum Voltage of 20 V
- 1-A to 5-A Adjustable ILIMIT
- ±8% ILIMIT Accuracy at 3.7A
- Reverse Current Blocking Support
- Programmable OUT Slew Rate, UVLO
- Built-in Thermal Shutdown
- UL 2367 Recognized – File No. E339631*
- *RILIM ≤ 130 kΩ (5 A maximum)
- Safe During Single Point Failure Test (UL60950)
- Small Foot Print – 10L (3 mm x 3 mm) VSON
The TPS25927x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, excessive inrush current, and reverse current.
Current limit level can be set with a single external resistor. Applications with particular voltage ramp requirements can set dV/dT pin with a single capacitor to ensure proper output ramp rates.
Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS25927x output and the gate driven by BFET to prevent current flow from load to source.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS25927x 4.5-V to 18-V eFuse with Blocking FET Control datasheet (Rev. E) | PDF | HTML | 16 Nov 2017 |
Certificate | TPS2592x CB Test Certificate IEC 62368-1 | 08 Jul 2021 | ||
Certificate | TPS2592x UL Certificate of Compliance IEC 60950-1 | 10 Apr 2020 | ||
Certificate | UL Certificate of Compliance UL 2367 | 10 Apr 2020 | ||
Functional safety information | eFuse: Safety Certification and why it Matters | 18 Mar 2020 | ||
E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 | ||
EVM User's guide | TPS259230-41EVM User's Guide (Rev. A) | 19 Nov 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS259230-41EVM — TPS25923/4/7, Simple 5V/12V eFuse Protection Switches Evaluation Module
TPS259230-41EVM is functional demonstration of TPS25923/4 family of eFuses and it can also be used to evaluate the TPS259270/1 devices by replacing the TPS259230 and TPS259241 with the TPS25970 and TPS259271. These eFuses are a highly integrated circuit protection switches and power (...)
TPS259270 Unencrypted PSpice Transient Model Package (Rev. B)
TPS259271 Unencrypted PSpice Transient Model Package (Rev. B)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.