TPS25940
2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking and DevSleep support
TPS25940
- 2.7 V – 18 V Operating Voltage, 20 V (Max)
- 42 mΩ RON (Typical)
- 0.6 A to 5.3 A Adjustable Current Limit (±8%)
- IMON Current Indicator Output (±8%)
- 200 µA Operating IQ (Typical)
- 95 µA DevSleep Mode IQ (Typical)
- 15 µA Disabled IQ (Typical)
- ±2% Overvoltage, Undervoltage Threshold
- Reverse Current Blocking
- 1 µs Reverse Voltage Shutoff
- Programmable dVo/dt Control
- Power Good and Fault Outputs
- –40°C to 125°C Junction Temperature Range
- UL 2367 Recognized
- File No. 169910
- RILIM ≥ 20 kΩ (4.81 A max)
- UL60950 - Safe during Single Point Failure Test
- Open/Short ILIM detection
The TPS25940 eFuse Power Switch is a compact, feature rich power management device with a full suite of protection functions, including a low power DevSleep™ mode that supports compliance with the SATA™ Device Sleep standard. The wide operating range allows control of many popular DC bus voltages. Integrated back to back FETs provide bidirectional current control making the device well suited for systems with load side holdup energy that must not drain back to a failed supply bus.
Load, source and device protection are provided with many programmable features including overcurrent, dVo/dt ramp and overvoltage, undervoltage thresholds. For system status monitoring and downstream load control, the device provides PGOOD, FLT and precise current monitor output. Precise programmable undervoltage, overvoltage thresholds and the low IQ DevSleep mode simplify SSD power management design.
The TPS25940 monitors V(IN) and V(OUT) to provide true reverse current blocking when V(IN) < (V(OUT) - 10 mV). This function supports swift changeover to a boosted voltage energy storage element in systems where backup voltage is greater than bus voltage.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25940EVM-635 — TPS25940x Evaluation Module
The TPS25940XEVM-635 is an eFuse (Current Limiter with DEVSLP) that operates from 2.7V to 18V, and have integrated back-to-back FETs with programmable under-voltage, over-voltage, reverse-voltage, over-current and in-rush current protection. It also includes analog current monitoring in a small (...)
TPS25940A Unencrypted PSpice Transient Model Package (Rev. C)
TPS25940L Unencrypted PSpice Transient Model Package (Rev. C)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00429 — e-Fuse Power Switch with DevSleep SATA Interface
TIDA-00304 — Last Gasp Hold Up Energy Storage Solution
Package | Pins | Download |
---|---|---|
WQFN (RVC) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.