TPS3700
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High-voltage (18-V) window voltage detector for OV & UV monitoring

 

Models (4)

Title Category Type Date
TPS3700 TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design TSC 18 Aug 2016
TPS3700 TINA-TI Transient Spice Model (Rev. B) TINA-TI Spice Model ZIP 18 Aug 2016
TPS3700 PSpice Transient Model (Rev. B) PSpice Model ZIP 14 Jul 2016
TPS3700 Unencrypted PSpice Transient Model (Rev. B) PSpice Model ZIP 14 Jul 2016

Design kits & evaluation modules (5)

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS3700 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.