TPS54335A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

 

Models (5)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS54335A TINA-TI Average Reference Design TINA-TI Reference Design TSC 04 Jun 2015
TPS54335A TINA-TI Average Spice Model TINA-TI Spice Model ZIP 04 Jun 2015
TPS54335A PSpice Transient Model PSpice Model ZIP 29 Dec 2014
TPS54335A PSpice Average Model PSpice Model ZIP 18 Jun 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS54335A Synchronous, Step-Down Converter Evaluation Module TPS54335AEVM-010 Evaluation Modules & Boards

Reference designs

USB Type-C & USB PD Controller Power Switch & High Speed Multiplexer Reference Design

The TIDA-00714 TI Design is a complete TPS65982 based reference design for USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54335A

  Min   Max Range
Vin  V 4.5 to 28.0V
Vout  V 0.8 to 25V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 150°C