TPS568215
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 17V Input, DCAP3 Mode, 8A Synchronous SWIFT™ Step-Down Converter

 

Models (2)

Title Category Type Date
TPS568215 PSpice Transient Model PSpice Model ZIP 28 Oct 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module TPS568215EVM-762 Evaluation Modules & Boards

Reference designs

Integrated Power Supply Reference Design for Xilinx Zynq® UltraScale+™ ZU2CG−ZU5EV MPSoCs

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS568215

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 8A
Ambient Temp  °C -40 to 150°C