TPS56C215 3.8V to 17V Input, DCAP3 Mode, 12A Synchronous Step-Down SWIFT™ Converter | TI.com

TPS56C215 (ACTIVE)

3.8V to 17V Input, DCAP3 Mode, 12A Synchronous Step-Down SWIFT™ Converter

 

Recommended alternative parts

  • TPS56C230  -  Lower Iq in a smaller 3mm x 3mm HotRod(TM) QFN package

Description

The TPS56C215 is TI’s smallest monolithic 12-A synchronous buck converter with an adaptive on-time D-CAP3™ control mode. The device integrates low RDS(on) power MOSFETs that enable high efficiency and offers ease-of-use with minimum external component count for space-conscious power systems. Competitive features include a very accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, adjustable current limit and no requirement for external compensation. A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS56C215 is available in a thermally enhanced 18-pin HotRod™ QFN package and is designed to operate from –40°C to 150°C junction temperature.

Features

  • Integrated 13.5-mΩ and 4.5-mΩ MOSFETs
  • Support 12-A Continuous IOUT
  • 4.5-V Start up without External 5.0-V Bias
  • 0.6V +/-1% Reference Voltage across full temperature range
  • 0.6 V to 5.5 V Output Voltage Range
  • Supports Ceramic Output Capacitors
  • D-CAP3™ Control Mode for Fast Transient Response
  • Selectable Forced Continuous Conduction Mode (FCCM) for Tight Output Voltage Ripple or Auto-Skipping Eco-mode™ for High Light-Load Efficiency
  • Selectable FSW of 400 kHz, 800 kHz and 1.2 MHz
  • Monotonic Start Up into Pre-biased Outputs
  • Two Adjustable Current Limit Settings with Hiccup Re-start
  • Optional External 5V bias for Enhanced Efficiency
  • Adjustable Soft Start with a Default 1-ms Soft Start Time
  • –40°C to 150°C Operating Junction Temperature
  • Small 3.5-mm x 3.5-mm HotRod™ QFN Package
  • Supported at the WEBENCH™ Design Center

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS56C215

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 12A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS56C215 Order now 3.8     17     0.6     5.5     12     1     400     1200     0.6     Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
D-CAP3     90     -40 to 125     Catalog     VQFN-HR | 18     Converter     18VQFN-HR: 12 mm2: 3.5 x 3.5 (VQFN-HR | 18)    
TPS568215 Order now 4.5     17     0.6     5.5     8     1     400     1200     0.6     Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
D-CAP3     90     -40 to 125     Catalog     VQFN-HR | 18     Converter     18VQFN-HR: 12 mm2: 3.5 x 3.5 (VQFN-HR | 18)    
TPS568215OA Order now 4.5     17     0.6     5.5     8     1     400     1200     0.6     Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
D-CAP3     90     -40 to 125     Catalog     VQFN-HR | 18     Converter     18VQFN-HR: 12 mm2: 3.5 x 3.5 (VQFN-HR | 18)