TPS60403 (ACTIVE) 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation

 

Design kits & evaluation modules (1)

Name Part# Type
evaluation module for charge pump inverter (bare PCB) TPS60400EVM-178 Evaluation Modules & Boards

Reference designs

High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TPS6040xVM Gerber Files  (ZIP 261 KB )    08 Oct 2007