TPS61288
- 2.5-mm × 3.0-mm QFN package with HotRod™ Lite option
- TPS61288 HotRod
- TPS61288L HotRod Lite
- TPS61288L is recommended with thermal improvement
- Wide input voltage and output voltage range
- VIN : 2.0 V to 18 V
- 2.4-V Minimum input voltage for start-up
- VOUT : 4.5 V to 18 V
- High efficiency and power capability
- 15-A peak switch current limit
- Two 6.5-mΩ (LS) / 8.5-mΩ (HS) MOSFETs
- Switching frequency: 500 kHz
- Up to 94.7% efficiency at VIN = 3.6 V, VOUT = 13 V, and IOUT = 2 A
- Up to 96.9% efficiency at VIN = 7.2 V, VOUT = 16 V, and IOUT = 2.5 A
- Extend the system operating time
- Typical 110-µA quiescent current into VOUT pin
- Maximum 2.1-µA current into VIN pin during shutdown
-
Smooth on-time/off-time (SOO) modulation at light load and low duty cycle and no DC offset between PFM and PWM
- Rich protection
- Output overvoltage protection at 19 V
- Cycle-by-cycle overcurrent protection
- Thermal shutdown
The TPS61288 is a high-power density, fully-integrated synchronous boost converter with a 6.5-mΩ power switch and a 8.5-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61288 has a wide input voltage range from 2 V (2.4 V rising) to 18 V to support applications with single-cell or two-cell Lithium batteries. The device has 15-A switch current capability and is capable of providing an output voltage up to 18 V.
The TPS61288 employs peak current control topology with SOO modulation to regulate the output voltage. The device operates in the pulse width modulation (PWM) mode in moderate to heavy load condition. It automatically runs in the pulse frequency modulation (PFM) mode in light load and low duty cycle condition. SOO modulation realizes accurate regulation over wide load/VIN range while maintaining high efficiency and low output ripple. The switching frequency in the PWM mode is 500 kHz. The TPS61288 provides 19-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.
The TPS61288 is available in a 2.5-mm × 3.0-mm QFN package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS61288 18-V, 15-A, Fully Integrated Synchronous Boost Converter datasheet (Rev. C) | PDF | HTML | 29 Mar 2022 |
Test report | 3.3-V to 4.2-V Input, 12-V, 60-W Peak Output Power Boost Converter Ref. Des. (Rev. A) | PDF | HTML | 17 Jan 2023 | |
Application note | Using External Bias to Broaden Input Voltage Range of Boost Converters | PDF | HTML | 08 Nov 2021 | |
Application note | Measuring and Understanding the Output Voltage Ripple of a Boost Converter | PDF | HTML | 22 Feb 2021 | |
EVM User's guide | TPS61288EVM-064 Evaluation Module User's Guide (Rev. A) | PDF | HTML | 19 Nov 2020 | |
Certificate | TPS61288EVM-064 EU Declaration of Conformity (DoC) | 31 Jul 2020 | ||
Application note | Output Short-Circuit Protection Solution for the TPS61088 | 22 Sep 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61288EVM-064 — Evaluation module for TPS61288 18 V, 15-A switch current synch boost
The TPS61288 is an 18-V, 15-A synchronous boost converter. The TPS61288 integrates two low on resistance power FETs: A 6.5-mΩ switching FET and an 8.5-mΩ rectifier FET.
The wide input voltage ranging from 2.0 V (2.4 V rising) to 18 V supports the typical applications powered by the single-cell (...)
PMP40909 — 3.3-V to 4.2-V input, 12-V, 60-W peak output power boost converter reference design
Package | Pins | Download |
---|---|---|
VQFN-HR (RQQ) | 11 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.