TPS62063 (ACTIVE) 3MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=3.3V

 

Models (4)

Title Category Type Date
TPS62063 PSpice Transient Model (Rev. A) PSpice Model ZIP 09 Jan 2015
TPS62063 TINA-TI Reference Design Start TINA-TI Reference Design TSC 30 Sep 2011
TPS62063 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Sep 2011
TPS62063 TINA-TI Reference Design Steady TINA-TI Reference Design TSC 30 Sep 2011

Design kits & evaluation modules (1)

Name Part# Type
TPS62060EVM-663 Evaluation Module TPS62060EVM-663 Evaluation Modules & Boards

Reference designs

EtherCAT Interface for High Performance MCU Reference Design

This reference design demonstrates how to connect a C2000 Delfino MCU to an EtherCAT™ ET1100 slave controller. The interface supports both demultiplexed address/data busses for maximum bandwidth and minimum latency and a SPI mode for low pin-count EtherCAT communication.  The slave (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62063

  Min   Max Range
Vin  V 3.3 to 6.0V
Vout  V 3.3 to 3.3V
Iout  A ≤ 1.6A
Ambient Temp  °C -40 to 85°C