TPS62173 (ACTIVE) 3–17V 0.5A Step-Down Converter in 2x2 QFN package

 

Models (4)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS62173 TINA-TI Transient Reference Design TINA-TI Reference Design ZIP 163 KB 03 Feb 2014 0 views
TPS62173 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 52 KB 03 Feb 2014 0 views
TPS62173 PSpice Transient Model (Rev. A) PSpice Model ZIP 58 KB 18 Nov 2013 0 views

Design kits & evaluation modules (2)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Supercapacitor backup power supply for E-Meters reference design

This reference design automatically provides back-up voltages to an E-Meter during a power interruption. While the input voltage is between 10 V to 12 V, two buck controllers (TPS62147, TPS62173) generate 3.9 V at 2 A and 5 V at 150 mA. An optional synchronous boost generates 3.3 V at 50 mA. A (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62173

  Min   Max Range
Vin  V 5.75 to 17.0V
Vout  V 5 to 5V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 125°C