TPS727 250-mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator | TI.com

TPS727
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
250-mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator

 

Recommended alternative parts

  • TPS7A10  -  300-mA, low IQ, LDO regulator in a small-size DSBGA package that supports lower input/output voltages & provides ultra-low dropout

Description

The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.

Features

  • Very Low Dropout:
    • 65 mV Typical at 100 mA
    • 130 mV Typical at 200 mA
    • 163 mV Typical at 250 mA
  • 2% Accuracy Over Load, Line, Temperature
  • Ultralow IQ: 7.9 µA
  • Excellent Load Transient Performance:±50 mV for
    200 mA Loading and Unloading Transient
  • Available in Fixed-Output Voltages From 0.9 V to
    5 V Using Innovative Factory EEPROM Programming
  • High PSRR: 70 dB at 1 kHz
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • Available in 4-Ball, 0.4-mm Pitch Wafer-Level
    Chip Scale and 1.5-mm × 1.5-mm SON Packages

WEBENCH® Designer TPS727

  Min   Max Range
Vin  V 2.0 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.25A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS727 Order now Fixed Output     0.25     5.5     2     5     1     1
1.05
1.1
1.5
1.8
1.85
1.9
2.5
2.7
2.8
2.85
3
3.3
4.8
5    
DSBGA | 4
WSON | 6    
Enable
Soft Start    
1     -40 to 125     160     33.5     0.42 | 1ku     Catalog     45     2     130     0.008     4DSBGA: 1 mm2: 1 x 1.2 (DSBGA | 4)
6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)    
TPS717 Order now Adjustable Output
Fixed Output    
0.15     6.5     2.5     5     0.9     0.9
1
1.1
1.2
1.3
1.5
1.8
1.85
1.9
2.1
2.5
2.6
2.7
2.8
2.85
2.9
3
3.3
4.5
5    
SC70 | 5
WSON | 6
WSON | 6    
Enable     1     -40 to 125     71     30     0.23 | 1ku     Catalog     67     3     170     0.045     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)
6WSON: 4 mm2: 2 x 2 (WSON | 6)    
TPS799 Order now Adjustable Output
Fixed Output    
0.2     6.5     2.7     6.5     1.2     1.2
1.25
1.3
1.5
1.8
1.85
1.9
1.95
2
2.1
2.5
2.6
2.7
2.75
2.8
2.85
3
3.15
3.2
3.3
4.2
4.5    
DSBGA | 5
SOT-23-THIN | 5
WSON | 6    
Enable     1     -40 to 125     74     29     0.25 | 1ku     Catalog     38     2     100     0.04     5DSBGA: 2 mm2: 1.616 x 1.25 (DSBGA | 5)
5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
6WSON: 4 mm2: 2 x 2 (WSON | 6)    
TPS799L Order now Adjustable Output
Fixed Output    
0.2     6.5     2.7     5.7     5.4     5.4
5.7    
DSBGA | 5     Enable     1     -40 to 125     143     54     0.35 | 1ku     Catalog     38     2     90     0.04