TPS735
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
500-mA, low-IQ, low-dropout voltage regulator with enable

 

Models (13)

Title Category Type Date
TPS73530-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 16 Apr 2015
TPS73527 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 07 Feb 2013
TPS73527 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 07 Feb 2013
TPS3831G18 PSpice Transient Model PSpice Model ZIP 12 Oct 2012
TPS73501 PSpice Transient Model PSpice Model ZIP 04 May 2012
TPS73533 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 30 Apr 2012
TPS73533 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Apr 2012
TPS735285 PSpice Transient Model PSpice Model ZIP 16 Jun 2011
TPS73534 PSpice Transient Model PSpice Model ZIP 26 May 2011
TPS73525 PSpice Transient Model PSpice Model ZIP 26 May 2011
TPS73515 PSpice Transient Model PSpice Model ZIP 26 May 2011
TPS73512 PSpice Transient Model PSpice Model ZIP 26 May 2011
TPS73527 PSpice Transient Model PSpice Model ZIP 09 May 2011

Design kits & evaluation modules (7)

Name Part# Type
SimpleLink™ MSP432P4111 high-precision ADC MCU LaunchPad™ Development Kit MSP-EXP432P4111 Development Kits
Value Line MSP430 LaunchPad™ Development Kit MSP-EXP430G2ET Development Kits
FPC401 quad port controller evaluation module FPC401EVM Evaluation Modules & Boards
MSP430 CapTIvate MCU Programmer CAPTIVATE-PGMR Evaluation Modules & Boards
TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module BOOST-CC2564MODA Evaluation Modules & Boards
TPS73501EVM-276 Evaluation Module TPS73501EVM-276 Evaluation Modules & Boards
TPS73525EVM-276 Evaluation Module TPS73525EVM-276 Evaluation Modules & Boards

Reference designs

Low Voltage, 50A Sensorless FOC Reference Design for PM or BLDC Motors

The design is a 30V to 54 V Brushless DC motor (BLDC) or Permanent-magnet Synchronous Motors (PMSM) controller for low voltage, high current, high power ebike, power tool, fan, and pump applications. The design uses the Texas Instruments UCC27211D MOSFET drivers, CSD19506KCS 80V NexFET™ power (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS735 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TPS735

  Min   Max Range
Vin  V 2.7 to 6.5V
Product Option
Vout  V
Iout  A ≤ 0.5A
Ambient Temp  °C -40.0 to 125.0°C