TPS735

ACTIVE

500-mA, low-IQ, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 2.5, 2.7, 2.85, 3.3, 3.4 Noise (µVrms) 16.5 Iq (typ) (mA) 0.045 Thermal resistance θJA (°C/W) 52 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 2.5, 2.7, 2.85, 3.3, 3.4 Noise (µVrms) 16.5 Iq (typ) (mA) 0.045 Thermal resistance θJA (°C/W) 52 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3 WSON (DRV) 6 4 mm² 2 x 2
  • Input Voltage: 2.7 V to 6.5 V
  • 500-mA Low-Dropout Regulator With EN
  • Low IQ: 45 µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.2 V to 4.3 V
    • Adjustable Outputs from 1.25 V to 6 V
  • High PSRR: 68 dB at 1 kHz
  • Low Noise: 13.2 µVRMS
  • Fast Start-Up Time: 45 µs
  • Stable With a Ceramic, 2.2-µF, Low-ESR Output Capacitor
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature, VOUT > 2.2 V)
  • Very Low Dropout: 280 mV at 500 mA
  • 2-mm × 2-mm WSON-6 and
    3-mm × 3-mm SON-8 Packages
  • Input Voltage: 2.7 V to 6.5 V
  • 500-mA Low-Dropout Regulator With EN
  • Low IQ: 45 µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.2 V to 4.3 V
    • Adjustable Outputs from 1.25 V to 6 V
  • High PSRR: 68 dB at 1 kHz
  • Low Noise: 13.2 µVRMS
  • Fast Start-Up Time: 45 µs
  • Stable With a Ceramic, 2.2-µF, Low-ESR Output Capacitor
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature, VOUT > 2.2 V)
  • Very Low Dropout: 280 mV at 500 mA
  • 2-mm × 2-mm WSON-6 and
    3-mm × 3-mm SON-8 Packages

The TPS735 low-dropout (LDO), low-power linear regulator offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 45-µA (typical) ground current.

The TPS735 device is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735 device uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2 V) over all load, line, process, and temperature variations. This device is fully specified from TJ = –40°C to +125°C and is offered in a low-profile, 3 mm × 3 mm SON-8 package and a 2 mm × 2 mm WSON-6 package.

The TPS735 low-dropout (LDO), low-power linear regulator offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 45-µA (typical) ground current.

The TPS735 device is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735 device uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2 V) over all load, line, process, and temperature variations. This device is fully specified from TJ = –40°C to +125°C and is offered in a low-profile, 3 mm × 3 mm SON-8 package and a 2 mm × 2 mm WSON-6 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV755P ACTIVE 500-mA high-PSRR low-IQ low-dropout voltage regulator with enable Improved PSRR performance and supports lower min VIN with 45% lower IQ. 
TLV758P ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Improved dropout voltage, accuracy, PSRR performance, and supports lower min VIN with 45% lower IQ. 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS735 500-mA, Low Quiescent Current, Low Noise, High PSRR, Low-Dropout Linear Regulator datasheet (Rev. M) PDF | HTML 18 Jun 2018
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note LDO Performance Near Dropout 08 Oct 2010
Analog Design Journal Taming linear-regulator inrush currents 01 May 2009
EVM User's guide TPS73525EVM-276 (Rev. A) 18 Nov 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST-CC2564MODA — TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module

The BOOST-CC2564MODA BoosterPack™ plug-in module is intended for evaluation and design purposes of the dual-mode Bluetooth® CC2564 module with integrated antenna (CC2564MODA).  The CC2564MODA module is based on TI's dual-mode Bluetooth® CC2564B Controller, which reduces design (...)

User guide: PDF
Not available on TI.com
Evaluation board

DRV8262EVM — DRV8262 evaluation module for single or dual H-bridge motor driver in DDW package

The DRV8262EVM showcases the features and performance of the DRV8262DDWR. It integrates two H-bridges to drive two DC motors or a bipolar stepper motor. The two H-bridges can be paralleled together to drive one DC motor with higher current.

The device operates over a 4.5-V to 65-V supply range and (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DRV8461EVM — DRV8461 evaluation module for DDW package

The DRV8461 EVM evaluation module showcases the features and performance of the DRV8461DDWR.

The DRV8461 is a fully integrated stepper motor driver for industrial applications. The device operates over a 4.5-V to 65-V supply range and is capable of driving up to 3-A full scale current.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DRV8462EVM — DRV8462 evaluation module for stepper motor driver with automatic microstepping

The DRV8462EVM evaluation module showcases the features and performance of the DRV8462DDWR.

The DRV8462 is a fully integrated stepper motor driver for industrial applications. The device operates over a 4.5-V to 65-V supply range and is capable of driving up to 5-A full scale current.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DRV8962EVM — DRV8962 evaluation module for quad half-bridge motor driver with current sense output

The DRV8962 EVM evaluation module showcases the features and performance of the DRV8962DDWR.

The DRV8962 is a four-channel half-bridge driver that operates from 4.5 V to 65 V to 5 A per output while supporting a wide range of load currents for various types of loads. The device integrates four (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DS90UB9702-Q1EVM — DS90UB9702-Q1 evaluation module

The DS90UB9702-Q1EVM evaluation module (EVM) is a functional board design for evaluating the DS90UB9702-Q1 FPD-Link IV deserializer hub. The DS90UB9702-Q1 is a versatile deserializer capable of receiving data from up to four independent video sources using FPD-Link III and FPD-Link IV serializers. (...)
Evaluation board

TPS73501EVM-276 — TPS73501EVM-276 Evaluation Module

The TPS73501EVM-276 facilitates evaluation of the TPS73501 500mA, Low Quiescent Current, Ultra-Low Noise, Low Dropout Linear Regulator.

User guide: PDF
Not available on TI.com
Evaluation board

TPS73525EVM-276 — TPS73525EVM-276 Evaluation Module

The TPS73525EVM-276 facilitates evaluation of the TPS73525 single output, low-dropout, low-power linear regulator.
User guide: PDF
Not available on TI.com
Development kit

MSP-EXP430G2ET — MSP430™ LaunchPad™ development kit for value line MCU

User guide: PDF
Hardware programming tool

CAPTIVATE-PGMR — MSP430 CapTIvate MCU programmer

The MSP430 CapTIvate MCU programmer is available standalone or as part of the MSP CapTIvate™ MCU development kit, a comprehensive, easy-to-use platform to evaluate MSP430FR2633 microcontroller with capacitive touch technology.  The programmer/debugger board can be used with the (...)
Not available on TI.com
Simulation model

TPS3831G18 PSpice Transient Model

SBVM268.ZIP (47 KB) - PSpice Model
Simulation model

TPS73501 PSpice Transient Model

SBVM172.ZIP (21 KB) - PSpice Model
Simulation model

TPS73512 PSpice Transient Model

SLVM265.ZIP (32 KB) - PSpice Model
Simulation model

TPS73515 PSpice Transient Model

SLVM266.ZIP (32 KB) - PSpice Model
Simulation model

TPS73525 PSpice Transient Model

SLVM267.ZIP (32 KB) - PSpice Model
Simulation model

TPS73527 PSpice Transient Model

SBVM029.ZIP (32 KB) - PSpice Model
Simulation model

TPS73527 TINA-TI Transient Reference Design

SBVM309.TSC (49 KB) - TINA-TI Reference Design
Simulation model

TPS73527 TINA-TI Transient Spice Model

SBVM310.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TPS735285 PSpice Transient Model

SBVM044.ZIP (32 KB) - PSpice Model
Simulation model

TPS73530-Q1 Unencrypted PSpice Transient Model

SBVM518.ZIP (2 KB) - PSpice Model
Simulation model

TPS73533 TINA-TI Transient Reference Design

SBVM169.TSC (49 KB) - TINA-TI Reference Design
Simulation model

TPS73533 TINA-TI Transient Spice Model

SBVM168.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TPS73534 PSpice Transient Model

SLVM269.ZIP (32 KB) - PSpice Model

Many TI reference designs include the TPS735

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins Download
VSON (DRB) 8 View options
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos