TPS799-Q1 200 mA, Low Quiescent Current, Ultra-Low Noise, High PSRR, LDO Linear Regulator for Automotive | TI.com

TPS799-Q1 (ACTIVE)

200 mA, Low Quiescent Current, Ultra-Low Noise, High PSRR, LDO Linear Regulator for Automotive

 

Description

The TPS799xx-Q1 family of low-dropout (LDO) low-power linear regulators offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current. The TPS799xx-Q1 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of 100 mV (typical) at 200-mA output. The TPS799xx-Q1 uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = –40°C to 125°C and is offered in low profile thin SOT-23 and 2-mm × 2-mm SON packages, ideal for wireless handsets and WLAN cards.

Features

  • Qualified for Automotive Applications
  • 200-mA Low-Dropout (LDO) Regulator
    With Enable (EN)
  • Low IQ: 40 µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.2 V to 4.5 V
    • Adjustable Outputs from 1.2 V to 6.5 V
  • High PSRR: 66 dB at 1 kHz, 51 db at 10 kHz
  • Ultralow Noise: 29.5 µVRMS
  • Fast Start-Up Time: 45 µs
  • Stable With a Low ESR, 2-µF (Typical) Output
    Capacitance
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and
    Temperature)
  • Very Low Dropout: 100 mV
  • Thin SOT-23 and 2-mm × 2-mm SON-6 Packages

WEBENCH® Designer TPS799-Q1

  Min   Max Range
Vin  V 2.7 to 6.5V
Product Option
Vout  V
Iout  A ≤ 0.2A
Ambient Temp  °C -55.0 to 150.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS799-Q1 Order now Fixed Output     0.2     6.5     2.7     6.4     1.2     1.2
1.5
1.8
2.5
2.7
3.3    
SOT-23-THIN | 5
WSON | 6    
Enable     1     -40 to 125     74     30     0.33 | 1ku     Automotive     Ceramic     38     2     100     0.04     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)    
TPS717-Q1 Order now Adjustable Output
Fixed Output    
0.15     6.5     2.5     5     0.9     0.9
1.2
1.5
1.8
2.5
2.8
3
3.3
4.5
5    
SC70 | 5
WSON | 6    
Enable     1     -40 to 125     71     20.7     0.43 | 1ku     Automotive     Ceramic     67     3     170     0.045     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
See datasheet (WSON)    
TPS791-Q1 Order now Adjustable Output
Fixed Output    
0.1     5.5     2.7     5.2     1.2     1.8
3.3
4.7    
SOT-23 | 5
SOT-23 | 6    
Enable     1     -40 to 125     178     15     0.54 | 1ku     Automotive     Ceramic     45     2     38     0.17     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
TPS793-Q1 Order now Adjustable Output
Fixed Output    
0.2     5.5     2.7     5.5     1.22     1.8
2.5
2.8
3
3.3    
SOT-23 | 5
SOT-23 | 6    
Enable     1     -40 to 125     178     32     0.26 | 1ku     Automotive     Ceramic     43     2     112     0.17