TPS799-Q1 (ACTIVE) 200 mA, Low Quiescent Current, Ultra-Low Noise, High PSRR, LDO Linear Regulator for Automotive

 

Models (7)

Title Category Type Date
TPS79933 PSpice Transient Model (Rev. A) PSpice Model ZIP 10 May 2013
TPS79927 PSpice Transient Model PSpice Model ZIP 09 May 2013
TPS79925 PSpice Transient Model PSpice Model ZIP 09 May 2013
TPS79918 PSpice Transient Model PSpice Model ZIP 09 May 2013
TPS79915 PSpice Transient Model PSpice Model ZIP 09 May 2013
TPS79912 PSpice Transient Model PSpice Model ZIP 09 May 2013
TPS79901 PSpice Transient Model PSpice Model ZIP 09 May 2013

Design kits & evaluation modules (2)

Reference designs

Automotive 1.3MP Camera Module Reference Design with 12-bit Raw Video Output up to 100MHz PCLK

Camera modules for ADAS applications can be very space constrained.  The TIDA-01392 combines a 1.3-MP imager, a 1.9-Gbit/s serializer and the necessary power supplies. All of this functionality is contained on a 20-mm × 20-mm PCB design. The camera module reference design also simplifies (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

question-circle

Thermal calculator

Estimate the LDO IC temperature at your design conditions:
Part number
    Range
Vin  V
Vout  V
Iout  A
Ambient temp  °C
Package option
Voltage option
PCB construction
Enhanced Thermal = single thermal spreading plane of 1 oz Cu
Minimum Thermal = single thermal spreading plane of 1/2 oz Cu
View the user guide for more details.

Junction temperature vs. PCB copper coverage area
These are estimated power dissipation and thermal results.
Care must be taken to ensure that device junction temperature
does not exeed the maximum ratings as indicated in the datasheet.

This calculator uses the PCB copper area to estimate the device junction temperature. See notes on usage and calculation method.