TPS799 (ACTIVE) 200mA, Low Quiescent Current, Ultra-Low Noise, High PSRR Low Dropout Linear Regulator

 

Models (27)

Title Category Type Size (KB) Date Views
TPS79933 PSpice Transient Model (Rev. A) PSpice Model ZIP 20 KB 10 May 2013 0 views
TPS79945 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79942 PSpice Transient Model PSpice Model ZIP 19 KB 09 May 2013 0 views
TPS79932 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS799315 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79930 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS799285 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79928 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS799275 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79927 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79926 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79925 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79921 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79920 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79919 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79918 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79915 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79913 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79912 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS79901 PSpice Transient Model PSpice Model ZIP 20 KB 09 May 2013 0 views
TPS799195 PSpice Transient Model PSpice Model ZIP 32 KB 27 Jul 2012 0 views
TPS799125 PSpice Transient Model PSpice Model ZIP 19 KB 27 Jun 2012 0 views
TPS799185 PSpice Transient Model PSpice Model ZIP 19 KB 21 Jun 2012 0 views
TPS799L57 PSpice Transient Model PSpice Model ZIP 13 KB 30 Apr 2012 0 views
TPS79933 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 617 KB 12 Apr 2012 0 views
TPS79933 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 5 KB 12 Apr 2012 0 views
TPS799A57 PSpice Transient Model PSpice Model ZIP 32 KB 14 Jul 2011 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS799xx Evaluation Module TPS799XXEVM-105 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications

This design demonstrates a high-speed optical front-end with a Time of Flight (ToF) distance measurement circuit using a fiber-optic transmission medium, which can be adapted to any type of ToF measurement such as through free space. This design features an industry-leading 2.5-V output linear (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Reference Design for Telecom Applications (.9V @ .5A) PMP4742 Texas Instruments Reference designs
Two-output Buck and LDO for Consumer Applications (12V @ 250mA) PMP5548 Texas Instruments Reference designs

WEBENCH® Designer TPS799

  Min   Max Range
Vin  V 2.7 to 6.5V
Product Option
Vout  V
Iout  A ≤ 0.2A
Ambient Temp  °C -40.0 to 125.0°C