TPS7A16
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
60-V, 5-µA IQ, 100-mA low-dropout (LDO) voltage regulator with enable and power good

 

Models (7)

Title Category Type Date
TPS7A1633 TINA-TI REFERENCE DESIGN TINA-TI Reference Design TSC 25 Jun 2019
TPS7A1650 Unencrypted PSpice Transient Model PSpice Model ZIP 02 Aug 2018
TPS7A1633 Unencrypted PSpice Transient Model PSpice Model ZIP 02 Aug 2018
TPS7A1601 Unencrypted PSpice Transient Model PSpice Model ZIP 02 Aug 2018
TPS7A1601 PSpice Transient Model PSpice Model ZIP 14 Dec 2011
TPS7A1650 PSpice Transient Model PSpice Model ZIP 14 Dec 2011
TPS7A1633 PSpice Transient Model PSpice Model ZIP 14 Dec 2011

Design kits & evaluation modules (5)

Name Part# Type
DRV8816 Evaluation Module DRV8816EVM Evaluation Modules & Boards
DRV8870 H-Bridge PWM Motor Driver Evaluation Module DRV8870EVM Evaluation Modules & Boards
DRV8871 H-Bridge PWM Motor Driver Evaluation Module DRV8871EVM Evaluation Modules & Boards
DRV8872 H-Bridge PWM Motor Driver Evaluation Module DRV8872EVM Evaluation Modules & Boards
TPS7A1601 low-dropout (LDO) linear regulator evaluation module TPS7A1601EVM-046 Evaluation Modules & Boards

Reference designs

4- to 20-mA Loop-Powered RTD Temperature Transmitter Reference Design With MSP430 Smart Analog Combo

This TI reference design provides a low-component count, low-cost solution for 4- to 20-mA loop-powered, resistance-temperature detector (RTD), temperature transmitter. The design takes advantage of the on-chip Smart Analog Combo module in the MSP430FR2355 MCU to control the loop current, so  (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
9.5V @ 1.5A Automotive Boost Converter PMP8536 Texas Instruments Reference designs

WEBENCH® Designer TPS7A16

  Min   Max Range
Vin  V 3.0 to 60.0V
Product Option
Vout  V
Iout  A ≤ 0.1A
Ambient Temp  °C -40.0 to 125.0°C