TPS7A30
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Vin -3V to -36V, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout (LDO) Linear Regulator

 

Models (4)

Title Category Type Date
TPS7A3001 Unencrypted PSpice Transient Model PSpice Model ZIP 21 Mar 2017
TPS7A3001 PSpice Transient Model (Rev. A) PSpice Model ZIP 07 Mar 2017
TPS7A3001 TINA-TI Transient Spice Model (Rev. A) TINA-TI Spice Model ZIP 07 Mar 2017
TPS7A3001 TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design TSC 07 Mar 2017

Design kits & evaluation modules (2)

Name Part# Type
Analog, Active Crossover Audio Plug-in Module SIDEGIG-XOVEREVM Design Kits & Evaluation Modules
TPS7A3001 and TPS7A4901 low-dropout (LDO) linear regulator evaluation module TPS7A30-49EVM-567 Evaluation Modules & Boards

Reference designs

Isolated delta-sigma modulator based AC/DC voltage and current measurement module reference design

This isolated shunt based current measurement unit enables high accuracy current measurement without the use of Current Transformers (CT). The isolation is achieved through the use of AMC1304 that incorporates both high voltage isolation as well as the Delta-Sigma Modulator. This solution eliminates (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Dual Rail (+/-) Ultra-Low Noise High PSRR, LDOs (-15V @ 200mA) Reference Design PMP5863 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS7A30 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TPS7A30

  Min   Max Range
Vin  V -35.0 to -3.0V
Product Option
Vout  V
Iout  A ≤ 0.2A
Ambient Temp  °C -40.0 to 125.0°C