TPS7A4101

ACTIVE

50-mA, 50-V, low-IQ, adjustable low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A43 ACTIVE 50-mA, 85-V, ultra-low IQ, dual low-dropout voltage regulator with power good and precision enable Alternative option with wider VIN range and lower IQ.
Similar functionality to the compared device
TPS7A19 ACTIVE 450-mA, 40-V, low-IQ, adjustable low-dropout voltage regulator with power good & enable Wide-input-voltage (40-V) LDO regulator with a higher current rating.

Product details

Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 50 Vin (min) (V) 7 Vout (max) (V) 48 Vout (min) (V) 1.2 Noise (µVrms) 58 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 67 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 50 Vin (min) (V) 7 Vout (max) (V) 48 Vout (min) (V) 1.2 Noise (µVrms) 58 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 67 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Wide Input Voltage Range: 7 V to 50 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.5%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage: about 1.175 V to 48 V
  • Stable with Ceramic Capacitors:
    • Input Capacitance: ≥ 1 µF
    • Output Capacitance: ≥ 4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current Limit and Thermal Shutdown Protection
  • Package: High Thermal Performance HVSSOP-8 PowerPAD™
  • Operating Temperature Range: –40°C to 125°C
  • Wide Input Voltage Range: 7 V to 50 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.5%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage: about 1.175 V to 48 V
  • Stable with Ceramic Capacitors:
    • Input Capacitance: ≥ 1 µF
    • Output Capacitance: ≥ 4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current Limit and Thermal Shutdown Protection
  • Package: High Thermal Performance HVSSOP-8 PowerPAD™
  • Operating Temperature Range: –40°C to 125°C

The TPS7A4101 is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP-8), and is able to withstand continuous DC or transient input voltages of up to 50 V.

The TPS7A4101 is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Thus, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP-8) and a potentially small output capacitor. In addition, the TPS7A4101 offers an enable pin (EN) compatible with standard CMOS logic, to enable a low-current shutdown mode.

The TPS7A4101 has an internal thermal shutdown and current limiting to protect the system during fault conditions. The HVSSOP-8 packages has an operating temperature range of TJ = –40°C to 125°C.

In addition, the TPS7A4101 is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can the device supply a well-regulated voltage rail, but the device can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications.

The TPS7A4101 is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP-8), and is able to withstand continuous DC or transient input voltages of up to 50 V.

The TPS7A4101 is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Thus, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP-8) and a potentially small output capacitor. In addition, the TPS7A4101 offers an enable pin (EN) compatible with standard CMOS logic, to enable a low-current shutdown mode.

The TPS7A4101 has an internal thermal shutdown and current limiting to protect the system during fault conditions. The HVSSOP-8 packages has an operating temperature range of TJ = –40°C to 125°C.

In addition, the TPS7A4101 is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can the device supply a well-regulated voltage rail, but the device can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A4101 50-V Input Voltage, 50-mA, Very High Voltage Linear Regulator datasheet (Rev. B) PDF | HTML 14 Nov 2018
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A4001EVM-709 — TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module

The TPS7A4001EVM is a fully assembled and tested circuit for evaluating the TPS7A4001 50mA, 100V input, single output low-dropout linear regulator in a DGN (1.0mm x 1.0mm) package. The TPS7A4001EVM provides an adjustable, regulated output voltage that is factory set to 3.3V.
User guide: PDF
Not available on TI.com
Simulation model

TPS7A4101 PSpice Transient Model (Rev. A)

SBVM108A.ZIP (20 KB) - PSpice Model
Reference designs

TIDA-01504 — Highly-Accurate, Loop-Powered, 4mA to 20mA Field Transmitter With HART® Modem Reference Design

This reference design provides a solution for a loop-powered, highly-accurate, field (sensor) transmitter with a HART® modem. The design uses a partially-discrete 4-mA to 20-mA current transmitter, HART modem, microcontroller, and power conditioning blocks in realizing a smart field (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01081 — LED-Lighting Control Reference Design for Machine Vision

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40871 — 48-V output low-noise phantom power reference design

This reference design delivers a 48-V output, low-noise power supply for the phantom power application using the TPS61391 and TPS7A4101. TPS61391 is a 700-kHz PWM step-up converter that converts 3.3 V or 5 V to 48.5 V. TPS7A4101 is a 50-V tolerant input and 0.29-V drop LDO that steps 48.5 V down (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00737 — Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

This reference design demonstrates the working of various functional blocks of an automatic power factor controller (PFC) used in MV/LV electrical distribution. This includes accurate measurement and computation of voltages, currents, power and power factor, display of measured parameters (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00550 — Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

TIDA-00550, a dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLCs), combines precision and flexibility. This reference design, used in conjunction with sensor transmitters, can measure standard input voltages and currents as (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00500 — Capacitor-Based Backup Power Supply for PLC Modules Reference Design

TIDA-00500 is a reference design to provide power to load for short duration of time after a power interrupt has occurred. Traditionally Programmable Logic Controllers (PLCs) are equipped with a recharge battery source for alternative power. This battery source often suffers from drawbacks like (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00215 — Distance and Weight Measurement Using Inductive Sensing Reference Design

The Distance and Weight Measurement Using Inductive Sensing Reference Design is a sub-system design which converts a distance measurement to a weight measurement. This design is intended as a reference design for building automation and weigh scale applications. In mechanical systems, there (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIPD135 — 10 µA to 100 mA, 0.05% error, high-side current sensing reference design

This precision verified design provides the theory, component selection, simulation, complete PCB schematic and layout, bill of materials, and measured performance of a split-supply, high-side four decade current sensing solution that can accurately detect load currents from 10uA-100mA. The (...)
User guide: PDF
Schematic: PDF
Package Pins Download
HVSSOP (DGN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos