TPS7H3301-SP

ACTIVE

Radiation-hardened QMLV, 2.3-V to 3.5-V input, 3-A sink and source DDR termination LDO regulator

TPS7H3301-SP

ACTIVE

Product details

DDR memory type DDR2, DDR3, DDR4 Control mode S3, S4/S5 Iout VTT (max) (A) 3 Iq (typ) (mA) 18 Output VREF, VTT Vin (min) (V) 0.9 Vin (max) (V) 3.5 Features Complete Solution, Shutdown Pin for S3 Rating Space Operating temperature range (°C) -55 to 125 Regulator type Linear Regulator Vin bias (max) (V) 3.5 Vin bias (min) (V) 2.375 Vout VTT (min) (V) 0.6
DDR memory type DDR2, DDR3, DDR4 Control mode S3, S4/S5 Iout VTT (max) (A) 3 Iq (typ) (mA) 18 Output VREF, VTT Vin (min) (V) 0.9 Vin (max) (V) 3.5 Features Complete Solution, Shutdown Pin for S3 Rating Space Operating temperature range (°C) -55 to 125 Regulator type Linear Regulator Vin bias (max) (V) 3.5 Vin bias (min) (V) 2.375 Vout VTT (min) (V) 0.6
CFP (HKR) 16 105.6 mm² 11 x 9.6
  • 5962R14228(1):
    • Radiation hardness assurance (RHA) qualified to total ionizing dose (TID) 100 krad(Si)
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune to LET = 70 MeV-cm2/mg(2)
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized to 70 MeV-cm2/mg(2)
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail(3)
  • Separate low-voltage input (VLDOIN) down to
    0.9 V for improved power efficiency(3)
  • 3-A sink and source termination regulator includes droop compensation
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • ±15-mV accuracy
    • ±10-mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated
  • 5962R14228(1):
    • Radiation hardness assurance (RHA) qualified to total ionizing dose (TID) 100 krad(Si)
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune to LET = 70 MeV-cm2/mg(2)
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized to 70 MeV-cm2/mg(2)
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail(3)
  • Separate low-voltage input (VLDOIN) down to
    0.9 V for improved power efficiency(3)
  • 3-A sink and source termination regulator includes droop compensation
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • ±15-mV accuracy
    • ±10-mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated

The TPS7H3301-SP is a TID and SEE radiation-hardened double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3301-SP supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR4. The fast transient response of the TPS7H3301-SP VTT regulator allows for a very stable supply during read/write conditions. During transients, the fast tracking feature of the VTTREF supply minimizes any voltage offset between VTT/Vo and VTTREF. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3301-SP. The PGOOD output is open-drain so it can be tied to multiple open-drain outputs to monitor when all supplies have come into regulation. The enable signal can also be used to discharge VTT/Vo during suspend to RAM (S3) power down mode.

The TPS7H3301-SP is a TID and SEE radiation-hardened double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3301-SP supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR4. The fast transient response of the TPS7H3301-SP VTT regulator allows for a very stable supply during read/write conditions. During transients, the fast tracking feature of the VTTREF supply minimizes any voltage offset between VTT/Vo and VTTREF. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3301-SP. The PGOOD output is open-drain so it can be tied to multiple open-drain outputs to monitor when all supplies have come into regulation. The enable signal can also be used to discharge VTT/Vo during suspend to RAM (S3) power down mode.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7H3302-SEP ACTIVE Radiation-tolerant, 2.3-V to 3.5-V input, 3-A sink and source DDR-termination LDO regulator -SEP plastic package with reduced TID and SEE radiation performance
NEW TPS7H3302-SP ACTIVE Radiation-hardened, QMLP, 2.3-V to 3.5-V input, 3-A sink and source DDR termination LDO regulator QMLP plastic package with same radiation performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Type Title Date
* Data sheet TPS7H3301-SP Sink and Source Radiation-Hardened 3-A DDR Termination Regulator With Built-In VTTREF Buffer datasheet (Rev. B) PDF | HTML 30 Jun 2020
* Radiation & reliability report TPS7H3301-SP and TPS7H3302-SP Single-Event Effects Radiation Report (Rev. C) 26 Jan 2024
* Radiation & reliability report TPS7H3301-SP Neutron Displacement Damage Characterization 12 Apr 2019
* SMD TPS7H3301-SP SMD 5962-14228 08 Jul 2016
* Radiation & reliability report TPS7H3301-SP Total Ionizing Dose Radiation Report 01 Jul 2016
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application note Using Space Grade Power Components to Power AMD Kintex XQRKU060 FPGA PDF | HTML 08 Nov 2023
Application note Using Space Grade Power Components to Power Microchip RT PolarFire FPGA PDF | HTML 20 Sep 2023
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML 02 May 2023
Application note TI Space Rated Power Solution for Microsemi® RTG4™ FPGA (Rev. B) PDF | HTML 19 Jan 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
EVM User's guide TPS7H3301EVM-CVAL User's Guide (Rev. B) 30 Oct 2020
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note DDR VTT Power Solutions: A Competitive Analysis (Rev. A) 09 Jul 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note External Soft-Start Circuit for TPS7H3301-SP Power-Up Sequencing Applications 07 Jul 2016
Technical article 7 things to know about spacecraft subsystems before your next trip to Mars PDF | HTML 06 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H3301EVM-CVAL — TPS7H3301-SP DDR Termination Evaluation Module

The TPS7H3301-SP source/sink double data rate (DDR) termination regulator is designed to support system needs for low-noise applications.

It is an ntegrated solution with reduced system solution size, improved efficiency and simple system design integration.

User guide: PDF
Not available on TI.com
Development kit

ALPHA-XILINX-KU060-SPACE — Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power

This is a development kit for the Xilinx® XQRKU060 FPGA with industrial -1 speed grade. ADA-SDEV-KIT2 has a modular board design with a XRTC-compatible configuration module, two FMC connectors, DDR3 DRAM, system monitoring, and space-grade TI power management and temperature-sensing solutions.
Simulation model

TPS7H3301-SP PSpice Transient Model (Rev. B)

SLVMBF1B.ZIP (116 KB) - PSpice Model
Simulation model

TPS7H3301-SP Unencrypted PSPICE Transient Model

SLVMDD2.ZIP (196 KB) - PSpice Model
Calculation tool

SLVC650 TPS7H3301-SP Calculator

Supported products & hardware

Supported products & hardware

Products
DDR memory power ICs
TPS7H3301-SP Radiation-hardened QMLV, 2.3-V to 3.5-V input, 3-A sink and source DDR termination LDO regulator
Package Pins CAD symbols, footprints & 3D models
CFP (HKR) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos