TS3A5018 10-Ohm Quad SPDT Analog Switch | TI.com

TS3A5018 (ACTIVE)

10-Ohm Quad SPDT Analog Switch

 

Recommended alternative parts

  • TMUX1574  -  2-Ω RON, 1.5-GHz analog switch with 1.8-V compatible control logic

Description

The TS3A5018 device is a quad single-pole double-throw (SPDT) analog switch that is designed to operate from 1.8 V to 3.6 V. This device can handle digital and analog signals, and signals up to V+ can be transmitted in either direction.

Features

  • Low ON-State Resistance (10 Ω)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.8-V to 3.6-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Mode (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Analog switches/muxes

 
Configuration
Number of channels (#)
Power supply type
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating temperature range (C)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/output continuous current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
CON (Typ) (pF)
COFF (Typ) (pF)
ESD CDM (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
TS3A5018 TS5A23157 TS5A23157-Q1
2:1 SPDT     2:1 SPDT     2:1 SPDT    
4     2     2    
Single     Single     Single    
1.65     1.65     1.65    
3.6     5.5     5.5    
5.5     10     15    
300     220     220    
Catalog     Catalog     Automotive    
-40 to 85     -40 to 85     -40 to 105
-40 to 125    
SOIC | 16
SSOP | 16
TSSOP | 16
TVSOP | 16
UQFN | 16
VQFN | 16    
UQFN | 10
VSSOP | 10    
VSSOP | 10    
3.6     5.5     5.5    
22     140     180    
64     50     50    
0.7       0.01    
2     10     0.75    
Supports SPI signals
Supports JTAG signals    
Break-before-make
Supports I2C signals    
Break-before-make
Supports I2C signals    
10     1     1    
2     1     1    
16     17.5     17.5    
3     5.5     5.5    
1     1     0.75    
2     2     2    
0.8     Vdd*.3     Vdd*.3    
1     Vdd*.7     Vdd*.7