Home Interface USB ICs USB redrivers & multiplexers

TUSB1002

ACTIVE

USB3.1 10Gbps Dual Channel Linear Redriver

Product details

Type Redriver Function USB 3.0 USB speed (Mbps) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.7 Configuration Dual-channel, Dual-lane Features USB 3.1 Gen 2 10G Redriver Rating Catalog Operating temperature range (°C) 0 to 70 Supply current (max) (µA) 103000 ESD HBM (typ) (kV) 6 Bandwidth (MHz) 5000
Type Redriver Function USB 3.0 USB speed (Mbps) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.7 Configuration Dual-channel, Dual-lane Features USB 3.1 Gen 2 10G Redriver Rating Catalog Operating temperature range (°C) 0 to 70 Supply current (max) (µA) 103000 ESD HBM (typ) (kV) 6 Bandwidth (MHz) 5000
VQFN (RGE) 24 16 mm² 4 x 4
  • Supports USB3.1 SuperSpeed (5 Gbps) and SuperSpeedPlus (10 Gbps)
  • Supports PCI Express Gen3, SATA Express, and SATA Gen3.
  • Ultra Low-Power Architecture
    • Active: < 340 mW
    • U2/U3: < 8 mW
    • Disconnected: < 2 mW
  • Adjustable Voltage Output Swing Linear Range up to 1200 mVpp
  • No Host/Device Side Requirement
  • 16 Settings for up to 16 dB at 10 Gbps of Linear Equalization
  • Adjustable DC Equalization Gain
  • Hot-Plug Capable
  • Pin-to-Pin Compatible With LVPE502A and LVPE512 USB 3.0 Redriver
  • Temperature Range: 0°C to 70°C
  • ±6 KV HBM ESD
  • Available in Single 3.3 V Supply.
  • Available in 4 mm x 4 mm VQFN
  • Supports USB3.1 SuperSpeed (5 Gbps) and SuperSpeedPlus (10 Gbps)
  • Supports PCI Express Gen3, SATA Express, and SATA Gen3.
  • Ultra Low-Power Architecture
    • Active: < 340 mW
    • U2/U3: < 8 mW
    • Disconnected: < 2 mW
  • Adjustable Voltage Output Swing Linear Range up to 1200 mVpp
  • No Host/Device Side Requirement
  • 16 Settings for up to 16 dB at 10 Gbps of Linear Equalization
  • Adjustable DC Equalization Gain
  • Hot-Plug Capable
  • Pin-to-Pin Compatible With LVPE502A and LVPE512 USB 3.0 Redriver
  • Temperature Range: 0°C to 70°C
  • ±6 KV HBM ESD
  • Available in Single 3.3 V Supply.
  • Available in 4 mm x 4 mm VQFN

The TUSB1002 is the industry’s first dual-channel USB 3.1 SuperSpeedPlus (SSP) redriver and signal conditioner. The device offers low power consumption on a 3.3-V supply with its ultra-low-power architecture. It supports the USB3.1 low power modes which further reduces idle power consumption.

The TUSB1002 implements a linear equalizer, supporting up to 16 dB of loss due to Inter-Symbol Interference (ISI). When USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The linear equalizer compensates for the channel loss, and thereby, extends the channel length and enables systems to pass USB compliance. The dual lane implementation and small package size provides flexibility in the placement of the TUSB1002 in the USB3.1 path.

The TUSB1002 is available in either a a 24-pin 4 mm x 4 mm VQFN. It is also available in a commercial grade (TUSB1002).

The TUSB1002 is the industry’s first dual-channel USB 3.1 SuperSpeedPlus (SSP) redriver and signal conditioner. The device offers low power consumption on a 3.3-V supply with its ultra-low-power architecture. It supports the USB3.1 low power modes which further reduces idle power consumption.

The TUSB1002 implements a linear equalizer, supporting up to 16 dB of loss due to Inter-Symbol Interference (ISI). When USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The linear equalizer compensates for the channel loss, and thereby, extends the channel length and enables systems to pass USB compliance. The dual lane implementation and small package size provides flexibility in the placement of the TUSB1002 in the USB3.1 path.

The TUSB1002 is available in either a a 24-pin 4 mm x 4 mm VQFN. It is also available in a commercial grade (TUSB1002).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TUSB1002 USB3.1 10 Gbps Dual-Channel Linear Redriver datasheet (Rev. E) PDF | HTML 16 May 2019
Technical article Create an eye-opening experience with a 10G USB3 redriver PDF | HTML 12 Jul 2018
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
Technical article How to deliver clean USB Type-C™ signals PDF | HTML 07 Aug 2017
Technical article How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML 01 Dec 2016
Technical article Why use a USB Type-C™ redriver in your personal electronics designs? PDF | HTML 25 Oct 2016
Technical article How USB will enable the future of automotive infotainment PDF | HTML 08 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1002EVM — TUSB1002 USB 3.1 10-Gbps dual-channel linear redriver evaluation module

The TUSB1002EVM evaluation module (EVM) is designed to provide easy evaluation of the TUSB1002 device. This EVM is also a reference design to show a practical example of how to use the device in a mass-production system.

User guide: PDF
Not available on TI.com
Simulation model

TUSB1002RGE S-Parameter Model

SLLM308.ZIP (118 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos