TUSB215 USB 2.0 High Speed Signal Conditioner | TI.com

TUSB215 (ACTIVE) USB 2.0 High Speed Signal Conditioner

 

Description

The TUSB215 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel which helps passing USB electrical compliance tests.

TUSB215 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB215 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector, this allows use in many different applications.

In addition, TUSB215 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols. TUSB215 further acts as Charging Downstream Port (CDP) controller and handles the necessary handshakes with the downstream device.

Features

  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Pin strap or I2C Configurable
  • USB BC1.2 Charging Downstream Port (CDP) controller
  • Support for LS, FS, HS signaling
  • Ultra-low USB Disconnect and Shutdown Power Consumption
  • Scalable solution - Daisy Chain Device for High Loss Applications
  • D1P/M and D2P/M Interchangeable and Host/Device Agnostic
  • Supports up to 5m pre-channel or 2m post-channel Cable Length
    • Four Selectable AC Boost Setting Via External Pulldown Resistor
    • DC Boost Along With AC Boost for Best Signal Integrity

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Signal conditioners & switches Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TUSB215 Order now Redriver     USB2     480     1     4.4     5.5     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP RGY Package     -40 to 85
0 to 70    
VQFN | 14     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
TUSB211 Order now Redriver     USB2     480     1     3     3.6     0     3.6     20mA     240     3     USB 2.0 Redriver with 2 Meter Cable Redriving Strength     -40 to 85
0 to 70    
X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB212 Order now Redriver     USB2     480     1     3     3.6     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength     -40 to 85
0 to 70    
X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB213 Order now Redriver     USB2     480     1     4.4     5.5     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength RGY Package     -40 to 85
0 to 70    
VQFN | 14     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
TUSB214 Order now Redriver     USB2     480     1     3     3.6     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP     -40 to 85
0 to 70    
X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)