UCC27201A-Q1 Automotive 120-V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | TI.com

UCC27201A-Q1 (ACTIVE) Automotive 120-V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver

 

Description

The UCC27201A-Q1 high frequency N-Channel MOSFET driver includes a 120-V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-Channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC27201A-Q1 is based on the popular UCC27200 and UCC27201 drivers, but offer some enhancements. In order to improve performance in noisy power supply environments the UCC27201A-Q1 has the ability to withstand a maximum of -18 V on its HS pin.

An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

The UCC27201A-Q1 has TTL-compatible thresholds and is offered in a 10-Pin VSON and an 8-pin SOIC with a thermal pad.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 140°C Ambient Operating Temperature Range
    • Device HBM Classification Level 1C
    • Device CDM Classification Level C3
  • Negative Voltage Handling on HS (–18 V)
  • Drives Two N-Channel MOSFETs in High-Side/Low-Side Configuration
  • Maximum Boot Voltage: 120 V
  • Maximum VDD Voltage: 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink, 3-A Source Output Currents
  • 8-ns Rise and 7-ns Fall Time with 1000-pF Load
  • 1-ns Delay Matching
  • Under Voltage Lockout for High-Side and Low-Side Driver
  • Offered in 8-Pin PowerPad SOIC-8 (DDA) and 10-Pin VSON (DMK) Packages

Parametrics

Compare all products in Half-bridge drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Bus voltage (Max) (V) Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Iq (uA) Input threshold Channel input logic Negative voltage handling at HS pin (V) Features Rating Operating temperature range (C) Package Group
UCC27201A-Q1 Order now 2     MOSFET     110     3     8     17     8     7     20     1     CMOS     TTL     -15     Negative Voltage Handling     Automotive     -40 to 125     SO PowerPAD | 8
VSON | 10    
LM5109B-Q1 Order now 2     MOSFET     90     1     8     14     15     15     30     10     TTL     TTL     -1         Automotive     -40 to 125     WSON | 8    
UCC27200-Q1 Samples not available 2     MOSFET     110     3     8     17     8     7     20     1     CMOS     CMOS     -5         Automotive     -40 to 125     SO PowerPAD | 8    
UCC27211A-Q1 Order now 2     MOSFET     110     4     8     17     8     7     20     1     TTL     TTL     -12     Negative Voltage Handling     Automotive     -40 to 140     SO PowerPAD | 8    
UCC27212A-Q1 Order now 2     MOSFET     120     4     5     17     7.2     5.5     20     1     TTL     TTL     -20         Automotive     -40 to 140     SO PowerPAD | 8