CC1020
Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range
CC1020
- True Single Chip UHF RF Transceiver
- Frequency Range 402 MHz to 470 MHz
and 804 MHz to 930 MHz - High Sensitivity
- Up to –118 dBm for a 12.5 kHz Channel
- Programmable Output Power
- Low Current Consumption
- RX: 19.9 mA
- Low Supply Voltage
- 2.3 V to 3.6 V
- No External IF Filter Needed
- Low-IF Receiver
- Very Few External Components Required
- Small Size
- QFN 32 Package
- Pb-Free Package
- Digital RSSI and Carrier Sense Indicator
- Data Rate up to 153.6 kBaud
- OOK, FSK, and GFSK Data Modulation
- Integrated Bit Synchronizer
- Image Rejection Mixer
- Programmable Frequency and AFC Make Crystal Temperature Drift Compensation Possible Without TCXO
- Suitable for Frequency Hopping Systems
- Suited for Systems Targeting Compliance With
EN 300 220, FCC CFR47 Part 15, and
ARIB STD-T67 - Easy-to-Use Software for Generating the CC1020 Configuration Data
The CC1020 device is a true single-chip UHF transceiver designed for very low-power and very low-voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 402, 424, 426, 429, 433, 447, 449, 469, 868, and 915 MHz, but can easily be programmed for multichannel operation at other frequencies in the 402- to 470-MHz and 804- to 930-MHz range.
The CC1020 device is especially suited for narrow-band systems with channel spacing of 12.5 or 25 kHz complying with ARIB STD-T67 and EN 300 220.
The main operating parameters of the CC1020 device can be programmed with a serial bus, thus making the CC1020 device a very flexible and easy-to-use transceiver.
In a typical system, the CC1020 device will be used together with a microcontroller and a few external passive components.
TI recommends using the latest RF performance line device CC1120 as successor of the CC1020 device: www.ti.com/rfperformanceline.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CC1020 Low-Power RF Transceiver for Narrowband Systems datasheet (Rev. I) | PDF | HTML | 22 Aug 2018 |
* | Errata | CC1020 Errata Notes | 31 Jan 2006 | |
* | Radiation & reliability report | CC1020 Reliability Report | 28 Apr 2006 | |
Application note | DN035 -- Antenna Quick Guide (Rev. B) | 09 Feb 2022 | ||
Application note | DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) | 22 Feb 2013 | ||
Application note | AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) | 02 Aug 2012 | ||
Application note | DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) | 30 Aug 2011 | ||
Application note | AN058 -- Antenna Selection Guide (Rev. B) | 06 Oct 2010 | ||
Application note | DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary | 26 Aug 2010 | ||
More literature | CC1020 Material content | 16 Jul 2007 | ||
More literature | CC1020 RoHS Confirmation | 31 Jan 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-CC1120-90 — BoosterPack for Applications from 902MHz to 928MHz
The CC1120-CC1190 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad™ development kits and to work as a stand-alone module by using SmartRF Studio application software. The module is equipped with an integrated PCB trace antenna which (...)
RDCR-3P-RADIO-MOD — Radiocrafts embedded radio modules
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
Package | Pins | Download |
---|---|---|
VQFN (RSS) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.