LP3910

ACTIVE

Power Management IC (PMIC) for Hard Drive Based Portable Media Players

Product details

Regulated outputs (#) 4 Configurability Factory programmable, Software configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iout (max) (A) 1 Features Comm control, Enable, Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.03 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 30 Switching frequency (typ) (kHz) 2000
Regulated outputs (#) 4 Configurability Factory programmable, Software configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iout (max) (A) 1 Features Comm control, Enable, Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.03 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 30 Switching frequency (typ) (kHz) 2000
WQFN (NJV) 48 36 mm² 6 x 6
  • Two Low-Dropout Regulators With Programmable Output Voltages:
    • LDO1 for General Purpose Applications
    • LDO2 for Low-Noise Analog Applications
  • Green and Red LED-Charger Status Drivers
  • 4-Channel 8-Bit Dual Slope
    Analog-to-Digital (ADC) Converter
  • 2 High-Efficiency DVS Buck Converters
  • Wide Load Range Buck-Boost DC-DC Converter
  • 400-kHz I2C-Compatible Interface
  • Linear Constant-Current and Constant-Voltage Charger for Single-Cell Lithium-Ion Batteries
  • USB and Adapter Charging
  • System Power Supply Management
  • Voltage and Thermal Supervisory Circuits
  • Continuous Battery Voltage Monitoring
  • Interrupt Request Output With 8 Sources
  • 50-mΩ Battery Path Resistance
  • 100-mA to 1000-mA Full-Rate Charge Current Using Wall Adapter
  • Selectable 0.05C and 0.1C End-of-Charge (EOC) Current
  • USB Current Limits of 100, 500, and 800 mA
  • USB Pre-Qualification Current of 50 mA
  • Selectable 4.1-V, 4.2-V or 4.38-V Battery-Termination Voltages
  • 0.35% Battery-Termination Accuracy
  • ±1 LSB INL/DNL on 8-Bit ADC
  • Two Low-Dropout Regulators With Programmable Output Voltages:
    • LDO1 for General Purpose Applications
    • LDO2 for Low-Noise Analog Applications
  • Green and Red LED-Charger Status Drivers
  • 4-Channel 8-Bit Dual Slope
    Analog-to-Digital (ADC) Converter
  • 2 High-Efficiency DVS Buck Converters
  • Wide Load Range Buck-Boost DC-DC Converter
  • 400-kHz I2C-Compatible Interface
  • Linear Constant-Current and Constant-Voltage Charger for Single-Cell Lithium-Ion Batteries
  • USB and Adapter Charging
  • System Power Supply Management
  • Voltage and Thermal Supervisory Circuits
  • Continuous Battery Voltage Monitoring
  • Interrupt Request Output With 8 Sources
  • 50-mΩ Battery Path Resistance
  • 100-mA to 1000-mA Full-Rate Charge Current Using Wall Adapter
  • Selectable 0.05C and 0.1C End-of-Charge (EOC) Current
  • USB Current Limits of 100, 500, and 800 mA
  • USB Pre-Qualification Current of 50 mA
  • Selectable 4.1-V, 4.2-V or 4.38-V Battery-Termination Voltages
  • 0.35% Battery-Termination Accuracy
  • ±1 LSB INL/DNL on 8-Bit ADC

The LP3910 is a programmable system power management unit optimized for HDD-based portable media players. The device incorporates two low-dropout LDO voltage regulators, two integrated buck DC-DC converters with dynamic voltage scaling (DVS), one wide load-range buck-boost DC-DC converter with programmable output voltage, a 4-channel, 8-bit ADC, and a dual-source lithium-ion or lithium-polymer battery charger.

The LP3910 also incorporates some advanced battery management functions such as battery temperature measurement, reverse current blocking for USB, LED-charger status indication, thermally regulated internal power FETs, battery-voltage monitoring, overcurrent protection, and a 10-hour safety timer. The device is programmable through a 400-kHz I2C-compatible interface.

The LP3910 is available in a thermally-enhanced
6-mm × 6-mm × 0.8-mm 48-pin WQFN package.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3910 is a programmable system power management unit optimized for HDD-based portable media players. The device incorporates two low-dropout LDO voltage regulators, two integrated buck DC-DC converters with dynamic voltage scaling (DVS), one wide load-range buck-boost DC-DC converter with programmable output voltage, a 4-channel, 8-bit ADC, and a dual-source lithium-ion or lithium-polymer battery charger.

The LP3910 also incorporates some advanced battery management functions such as battery temperature measurement, reverse current blocking for USB, LED-charger status indication, thermally regulated internal power FETs, battery-voltage monitoring, overcurrent protection, and a 10-hour safety timer. The device is programmable through a 400-kHz I2C-compatible interface.

The LP3910 is available in a thermally-enhanced
6-mm × 6-mm × 0.8-mm 48-pin WQFN package.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LP3910 Power Management IC for Hard-Drive-Based Portable Media Players datasheet (Rev. M) PDF | HTML 31 Dec 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide AN-1598 LP3910 Evaluation Kit (Rev. A) 30 Apr 2013
Application note Powering Portable Media Players (PMP) w/Innovative Solutions (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (NJV) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos