OPA637

ACTIVE

Precision High-Speed Difet® Operational Amplifiers

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Vos (offset voltage at 25°C) (max) (mV) 0.1 Offset drift (typ) (µV/°C) 0.4 Input bias current (max) (pA) 5 GBW (typ) (MHz) 80 Features Decompensated Slew rate (typ) (V/µs) 135 Rail-to-rail No Iq per channel (typ) (mA) 7 Vn at 1 kHz (typ) (nV√Hz) 5.2 CMRR (typ) (dB) 110 Rating Catalog Operating temperature range (°C) -25 to 85 Iout (typ) (A) 0.045 Architecture FET, Voltage FB Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 2.7 Output swing headroom (to positive supply) (typ) (V) -2.7 THD + N at 1 kHz (typ) (%) 0.00003
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Vos (offset voltage at 25°C) (max) (mV) 0.1 Offset drift (typ) (µV/°C) 0.4 Input bias current (max) (pA) 5 GBW (typ) (MHz) 80 Features Decompensated Slew rate (typ) (V/µs) 135 Rail-to-rail No Iq per channel (typ) (mA) 7 Vn at 1 kHz (typ) (nV√Hz) 5.2 CMRR (typ) (dB) 110 Rating Catalog Operating temperature range (°C) -25 to 85 Iout (typ) (A) 0.045 Architecture FET, Voltage FB Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 2.7 Output swing headroom (to positive supply) (typ) (V) -2.7 THD + N at 1 kHz (typ) (%) 0.00003
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Very low noise: 4.5nV/√Hz at 10kHz
  • Fast settling time:
    • OPA627: 550ns to 0.01%
    • OPA637: 450ns to 0.01%
  • Low VOS: 100µV maximum
  • Low drift: 0.8µV/°C maximum
  • Low IB: 5pA maximum
  • Gain options:
    • OPA627: Unity-gain stable
    • OPA637: Stable in gain ≥ 5
  • Very low noise: 4.5nV/√Hz at 10kHz
  • Fast settling time:
    • OPA627: 550ns to 0.01%
    • OPA637: 450ns to 0.01%
  • Low VOS: 100µV maximum
  • Low drift: 0.8µV/°C maximum
  • Low IB: 5pA maximum
  • Gain options:
    • OPA627: Unity-gain stable
    • OPA637: Stable in gain ≥ 5

The OPA627 and OPA637 (OPA6x7) operational amplifiers (op amps) provide a new level of performance in a precision FET operational amplifier. When compared to the popular OPA111 op amp, the OPA6x7 have lower noise, lower offset voltage, and higher speed. The OPA6x7 are useful in a broad range of precision and high-speed analog circuitry.

The OPA6x7 is fabricated on a high-speed, dielectrically-isolated, complementary NPN/PNP process. The OPA6x7 operate over a wide power-supply voltage range of ±4.5V to ±18V. Laser-trimmed input circuitry provides high accuracy and low-noise performance comparable with the best bipolar-input op amps.

High-frequency complementary transistors allow increased circuit bandwidth, attaining dynamic performance not possible with previous precision FET op amps. The OPA627 is unity-gain stable. The OPA637 is stable in gains ≥ 5.

State-of-the-art, precision FET transistors achieve extremely low input bias currents without compromising input voltage noise performance. Low input bias current is maintained over a wide input common-mode voltage range with unique cascode circuitry.

The OPA6x7 are available in SOIC-8 and TO-99 packages. Industrial temperature range models are available.

The OPA627 and OPA637 (OPA6x7) operational amplifiers (op amps) provide a new level of performance in a precision FET operational amplifier. When compared to the popular OPA111 op amp, the OPA6x7 have lower noise, lower offset voltage, and higher speed. The OPA6x7 are useful in a broad range of precision and high-speed analog circuitry.

The OPA6x7 is fabricated on a high-speed, dielectrically-isolated, complementary NPN/PNP process. The OPA6x7 operate over a wide power-supply voltage range of ±4.5V to ±18V. Laser-trimmed input circuitry provides high accuracy and low-noise performance comparable with the best bipolar-input op amps.

High-frequency complementary transistors allow increased circuit bandwidth, attaining dynamic performance not possible with previous precision FET op amps. The OPA627 is unity-gain stable. The OPA637 is stable in gains ≥ 5.

State-of-the-art, precision FET transistors achieve extremely low input bias currents without compromising input voltage noise performance. Low input bias current is maintained over a wide input common-mode voltage range with unique cascode circuitry.

The OPA6x7 are available in SOIC-8 and TO-99 packages. Industrial temperature range models are available.

Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA828 ACTIVE High-speed (45 MHz and 150 V/μs), 36-V, low-noise (4 nV/√Hz) RRO JFET operational amplifier Wider bandwidth, higher slew rate rail-to-rail output precision JFET op amp
Pin-for-pin with same functionality to the compared device
OPA627 ACTIVE 55V/µs high-speed 0.8µV/˚C max drift precision operational amplifier Unity-gain stable precision amplifier (16 MHz)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet OPA6x7 Precision, High-Speed JFET Operational Amplifiers datasheet (Rev. B) PDF | HTML 26 Apr 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos