SN74LVC2G53 (ACTIVE)

Single Pole, Double-Throw (SPDT) Analog Switch or 2:1 Analog Multiplexer/Demultiplexer

Single Pole, Double-Throw (SPDT) Analog Switch or 2:1 Analog Multiplexer/Demultiplexer - SN74LVC2G53
 

Description

This single 2:1 analog multiplexer/demultiplexer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G53 device can handle both analog and digital signals. This device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Features

  • Available in the Texas Instruments NanoFree™ Package
  • 1.65-V to 5.5-V VCC Operation
  • High On-Off Output Voltage Ratio
  • High Degree of Linearity
  • High Speed, Typically 0.5 ns (VCC = 3 V, CL = 50 pF)
  • Low ON-State Resistance, Typically 6.5 Ω (VCC = 4.5 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74LVC2G53 SN74LVC1G3157
2:1 SPDT    2:1 SPDT   
1    1   
Single    Single   
N/A    N/A   
N/A    N/A   
1.65    1.65   
5.5    5.5   
6.5    6   
300    340   
Catalog    Catalog   
-40 to 85    -40 to 125
-40 to 85   
See datasheet (DSBGA)
8SM8: 12 mm2: 4 x 2.95(SM8)
8VSSOP: 6 mm2: 3.1 x 2(VSSOP)   
See datasheet (DSBGA)
6SC70: 4 mm2: 2.1 x 2(SC70)
See datasheet (SON)
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
6SOT-5X3: 3 mm2: 1.6 x 1.6(SOT-5X3)
6X2SON: 1 mm2: .8 x 1(X2SON)   
DSBGA
SM8
VSSOP   
DSBGA
SC70
SON
SOT-23
SOT-5X3
X2SON   
5.5    5.5   
30    50   
50    128   
1    1   
10    35   
low tpd
unbuffered   
low tpd
unbuffered   
1    1   
1    1   
19.5    17.3   
6.5    5.2   
1    1   
2    2   
Vdd*.3    Vdd*.3   
Vdd*.7    Vdd*.7