TPS2080 0.7A 2.7 to 5.5V Dual (2 In/2 Out) High-Side MOSFET Switch IC Fault Reporting 2 Act-High Enable | TI.com

TPS2080 (ACTIVE)

0.7A 2.7 to 5.5V Dual (2 In/2 Out) High-Side MOSFET Switch IC Fault Reporting 2 Act-High Enable

0.7A 2.7 to 5.5V Dual (2 In/2 Out) High-Side MOSFET Switch IC Fault Reporting 2 Act-High Enable - TPS2080
Datasheet
 

Description

The TPS2080, TPS2081, and TPS2082 dual and the TPS2085, TPS2086 and TPS2087 quad power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered.

The TPS208x devices incorporate 80-m N-channel MOSFET high-side power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by an independent logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS208x limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present. The TPS208x devices are designed to current limit at 1.0-A load.

Features

  • 80-m High-Side MOSFET Switch
  • 500 mA Continuous Current per Channel
  • Independent Thermal and Short-Circuit Protection With Overcurrent Logic Output
  • Operating Range: 2.7-V to 5.5-V
  • CMOS- and TTL-Compatible Enable Inputs
  • 2.5-ms Typical Rise Time
  • Undervoltage Lockout
  • 10 µA Maximum Standby Supply Current
  • Bidirectional Switch
  • Available in 8-Pin and 16-Pin SOIC Packages
  • Ambient Temperature Range, 0°C to 85°C
  • ESD Protection

View more

Parametrics Compare all products in Voltage & Current Limit Protection

 
Vin (Min) (V)
Vin (Max) (V)
Current Limit (Min) (A)
Current Limit (Max) (A)
Current Limit Type
Ron (Typ) (mOhm)
Soft Start
Features
Fault Response
Number of Channels (#)
Rise Time (Typ) (us)
Overvoltage Protection
UL Recognition
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Imax (A)
Quiescent Current (Iq) (Max) (uA)
Quiescent Current (Iq) (Typ) (uA)
Shutdown Current (ISD) (Typ) (uA)
TPS2080
2.7    
5.5    
0.5    
0.5    
Fixed    
90    
Fixed Rise Time    
Thermal Shutdown    
Auto Retry    
2    
2500    
None    
No    
0 to 85    
SOIC    
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
0.5    
110    
85    
0.025