TPS55330

ACTIVE

Integrated 5-A 24-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator

Product details

Vin (min) (V) 2.9 Vin (max) (V) 16 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1200 Features Enable, Frequency synchronization, Light Load Efficiency, Nonsynchronous Vout (min) (V) 2.9 Vout (max) (V) 22 Rating Catalog Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0005
Vin (min) (V) 2.9 Vin (max) (V) 16 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1200 Features Enable, Frequency synchronization, Light Load Efficiency, Nonsynchronous Vout (min) (V) 2.9 Vout (max) (V) 22 Rating Catalog Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0005
WQFN (RTE) 16 9 mm² 3 x 3
  • Internal 5-A, 24-V Low-Side MOSFET Switch
  • 2.9-V to 16-V Input Voltage Range
  • ±0.7% Reference Voltage
  • 0.5-mA Operating Quiescent Current
  • 2.7-µA Shutdown Supply Current
  • Fixed-Frequency-Current-Mode PWM Control
  • Frequency Adjustable From 100 kHz to 1.2 MHz
  • Synchronization Capability to External Clock
  • Adjustable Soft-Start Time
  • Pulse-Skipping for Higher Efficiency at Light Loads
  • Cycle-by-Cycle Current Limit, Thermal Shutdown, and UVLO Protection
  • QFN-16 (3 mm × 3 mm) With PowerPAD™
  • Wide –40°C to +150°C Operating TJ Range
  • Create a Custom Design Using the TPS55330 With the WEBENCH® Power Designer
  • Internal 5-A, 24-V Low-Side MOSFET Switch
  • 2.9-V to 16-V Input Voltage Range
  • ±0.7% Reference Voltage
  • 0.5-mA Operating Quiescent Current
  • 2.7-µA Shutdown Supply Current
  • Fixed-Frequency-Current-Mode PWM Control
  • Frequency Adjustable From 100 kHz to 1.2 MHz
  • Synchronization Capability to External Clock
  • Adjustable Soft-Start Time
  • Pulse-Skipping for Higher Efficiency at Light Loads
  • Cycle-by-Cycle Current Limit, Thermal Shutdown, and UVLO Protection
  • QFN-16 (3 mm × 3 mm) With PowerPAD™
  • Wide –40°C to +150°C Operating TJ Range
  • Create a Custom Design Using the TPS55330 With the WEBENCH® Power Designer

The TPS55330 is a monolithic nonsynchronous switching regulator with integrated 5-A, 24-V power switch. The device can be configured in several standard switching-regulator topologies, including boost, SEPIC, and isolated flyback. The device has a wide input voltage range to support applications with input voltage from multicell batteries or regulated 3.3-V, 5-V, and 12-V power rails.

The TPS55330 regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switching frequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from
100 kHz to 1.2 MHz.

The device features a programmable soft-start function to limit inrush current during start up and has other built-in protection features including cycle-by-cycle overcurrent limit and thermal shutdown.

The TPS55330 is available in a small 3-mm × 3-mm 16-pin QFN with PowerPAD for enhanced thermal performance.

The TPS55330 is a monolithic nonsynchronous switching regulator with integrated 5-A, 24-V power switch. The device can be configured in several standard switching-regulator topologies, including boost, SEPIC, and isolated flyback. The device has a wide input voltage range to support applications with input voltage from multicell batteries or regulated 3.3-V, 5-V, and 12-V power rails.

The TPS55330 regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switching frequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from
100 kHz to 1.2 MHz.

The device features a programmable soft-start function to limit inrush current during start up and has other built-in protection features including cycle-by-cycle overcurrent limit and thermal shutdown.

The TPS55330 is available in a small 3-mm × 3-mm 16-pin QFN with PowerPAD for enhanced thermal performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS55340 ACTIVE 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter Pin-to-pin compatible

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS55330 Integrated 5-A, 24-V Boost/SEPIC/Flyback DC-DC Regulator datasheet (Rev. B) PDF | HTML 15 Jan 2019
EVM User's guide TPS55330EVM-017 2.9-V to 4.2-V Input, 5.0-V Output Boost Evaluation Module 19 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS55330EVM-017 — Integrated 5-A, 24-V Wide Input Range Boost DC/DC Regulator Evaluation Module

The Texas Instruments TPS55330EVM-017 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS55330 DC/DC Boost Converter. The EVM in its default configuration is designed to boost from a typical 2.9V – 4.2V single cell input to a 5V output at 2.1A.
User guide: PDF
Not available on TI.com
Simulation model

TPS55330 PSpice Transient Model

SLVMA44.ZIP (134 KB) - PSpice Model
Calculation tool

SLVC430 TPS55340 Boost Design Excel Spreadsheet Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS55330 Integrated 5-A 24-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified
Hardware development
Evaluation board
TPS55330EVM-017 Integrated 5-A, 24-V Wide Input Range Boost DC/DC Regulator Evaluation Module TPS55340EVM-017 Boost Evaluation Module for TPS55340 5A, 40V Current Mode Integrated-FET DC Converter
Reference designs

TIDA-010239 — AC level 2 charger platform reference design

Electric vehicle service equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high power stage (only in DC charging stations), energy metering unit, AC and DC residual current (...)
Design guide: PDF
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos