TPS65982 USB Type-C™ and USB PD Controller Power Switch and High-Speed Multiplexer | TI.com

TPS65982 (ACTIVE)

USB Type-C™ and USB PD Controller Power Switch and High-Speed Multiplexer

USB Type-C™ and USB PD Controller Power Switch and High-Speed Multiplexer - TPS65982
 

Description

The TPS65982 device is a stand-alone USB Type-C and power delivery (PD) controller providing cable-plug and orientation detection at the USB Type-C connector. Upon cable detection, the TPS65982 device communicates on the CC wire using the USB PD protocol. After successful USB PD negotiation is complete, the TPS65982 enables the appropriate power path and configures alternate mode settings for internal and (optional) external multiplexers.

The mixed-signal front end on the CC pins advertises default, 1.5 A or 3 A for USB Type-C power sources, detects a plug event and determines the Type-C cable orientation, and autonomously negotiates USB PD contracts using bi-phase marked coding (BMC) and the physical layer (PHY) protocol.

The port power switch provides up to 3 A downstream at 5 V for legacy and Type-C USB power. An additional bidirectional switch path provides USB PD power up to 3 A at a maximum of 20 V as either a source (host), sink (device), or source-sink.

The TPS65982 is also an upstream-facing port (UFP), downstream-facing port (DFP), or dual-role port for data. The port data multiplexer passes data to or from the top or bottom D+/D– signal pair at the port for USB 2.0 HS; additionally, the Sideband-Use (SBU) signal pair is used for Alternate Modes. The power management circuitry supports dead battery or no-battery operation using VBUS as a primary power supply when 3.3 V is not available.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • USB Power Delivery (PD) Controller
    • Mode Configuration for Source (Host), Sink (Device), or Source-Sink
    • Bi-Phase Marked Encoding/Decoding (BMC)
    • Physical Layer (PHY) Protocol
    • Policy Engine
    • Configurable at Boot and Host-Controlled
  • USB Type-C Specification Compliant
    • Detect USB Cable Plug Attach
    • Cable Orientation and Role Detection
    • Assign CC and VCONN Pins
    • Advertise Default, 1.5-A or 3-A Current for 5-V USB Type-C Power
  • Port Power Switch
    • 5-V, 3-A Switch to VBUS for Type-C Power
    • 5-V to 20-V, 3-A Bidirectional Switch to or from VBUS for USB PD Power
    • 5-V, 600-mA Switches for VCONN
    • Overcurrent Limiter, Overvoltage Protector
    • PD Slew Rate Control and Hard Reset Support
  • Port Data Multiplexer
    • USB 2.0 HS Data, UART Data, and Low Speed Endpoint
    • Sideband Use Data for Alternate Modes (DisplayPort and Thunderbolt)
  • Power Management
    • Gate Control and Current Sense for External 5-V to 20-V, 5-A Bidirectional NFET Switch
    • Power Supply from 3.3-V or VBUS Source
    • 3.3-V LDO Output for Dead Battery Support
  • BGA MicroStar Junior Package
    • 0.5-mm Pitch
    • Through-Hole Via Compatible for All Pins
  • UL Recognized: E169910 and E339631
    • Standards Used: 2367
  • IEC Certification: NO88109
    • Standards Used: 60950-1(ed.2);am1;am2

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in USB Type-C and Power Delivery

 
Function
Policy Manager
Alternate Mode
Power Role
Data Role
Internal Power Path
External Power Path Control
Iq (Typ) (uA)
Realtime VBUS monitoring
Dead Battery Support
USB Speed (Mbps)
Operating Temperature Range (C)
Rating
Configuration
Package Group
TPS65982 TPS65981 TPS65987D
PD Controller     PD Controller     PD Controller    
Integrated     Integrated     Integrated    
Yes     Yes     Yes    
DRP
Sink
Source    
DRP
Sink
Source    
DRP
Sink
Source    
DFP
DRD
UFP    
DFP
DRD
UFP    
DFP
DRD
DRP
UFP    
20V 3A Source/Sink
5V 3A Source
5V 600mA VCONN    
20V 3A Source/Sink
5V 3A Source
5V 600mA VCONN    
20V 5A Source/Sink
5V 600mA VCONN    
GPIO
NFET    
GPIO
NFET    
GPIO
I2C    
58     58     45    
Yes     Yes     Yes    
Yes     Yes     Yes    
480     480      
-10 to 85     -40 to 85
-40 to 105    
-40 to 85    
Catalog     Catalog     Catalog    
N/A     N/A     N/A    
BGA MICROSTAR JUNIOR | 96     QFN | 56     VQFN | 56