Single Output LDO, 400mA, Fixed(3.0V), Cap free, Low Noise, Reverse Current Protection - TPS73630

TPS73630 (ACTIVE)

Single Output LDO, 400mA, Fixed(3.0V), Cap free, Low Noise, Reverse Current Protection

Recommended alternative parts

  • REG113-3  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

Features

  • Stable with No Output Capacitor or Any Value
    or Type of Capacitor
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultra-Low Dropout Voltage: 75 mV typ
  • Excellent Load Transient Response–with or
    without Optional Output Capacitor
  • New NMOS Topology Delivers Low Reverse Leakage
    Current
  • Low Noise: 30 µVRMS typ
    (10 Hz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and
    Temperature
  • Less Than 1 µA max IQ in Shutdown
    Mode
  • Thermal Shutdown and Specified Min/Max Current
    Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.20 V to 5.0 V
    • Adjustable Output from 1.20 V to 5.5 V
    • Custom Outputs Available
  • APPLICATIONS
    • Portable/Battery-Powered Equipment
    • Post-Regulation for Switching Supplies
    • Noise-Sensitive Circuitry such as VCOs
    • Point of Load Regulation for DSPs, FPGAs,
      ASICs, and Microprocessors

C2000 Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Additional Features
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
TPS73630 TPS73601 TPS736125 TPS73615 TPS73616 TPS73618 TPS73619 TPS73625 TPS73632 TPS73633 TPS73643
0.4     0.4     0.4     0.4     0.1     0.4     0.4     0.4     0.4     0.4     0.4    
Fixed Output     Adjustable Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output    
1.7     1.7     1.7     1.7     1.7     1.7     1.7     1.7     1.7     1.7     1.7    
5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5    
3       1.25     1.5     1.6     1.8     1.9     2.5     3.2     3.3     4.3    
3     1.2     1.25     1.5     1.6     1.8     1.9     2.5     3.2     3.3     4.3    
3     5.4     1.25     1.5     1.6     1.8     1.9     2.5     3.2     3.3     4.3    
0.4     0.4     0.4     0.4     0.4     0.4     0.4     0.4     0.4     0.4     0.4    
75     75     75     75     75     75     75     75     75     75     75    
1     1     1     1     1     1     1     1     1     1     1    
30     30     30     30     30     30     30     30     30     30     30    
16     16     16     16     16     16     16     16     16     16     16    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Ceramic     Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 125     -40 to 85     -40 to 125     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
5SOT-23
6SOT-223    
6SOT-223
5SOT-23
8SON    
8SON     5SOT-23
6SOT-223
8SON    
5SOT-23     5SOT-23
6SOT-223    
8SON     5SOT-23
6SOT-223    
5SOT-23     5SOT-23
6SOT-223
8SON    
5SOT-23    
0.75 | 1ku     0.75 | 1ku     0.80 | 1ku     0.75 | 1ku     0.75 | 1ku     0.75 | 1ku     0.80 | 1ku     0.75 | 1ku     0.75 | 1ku     0.75 | 1ku     0.75 | 1ku    

Other qualified versions of TPS73630

Version Part Number Definition
Enhanced Product TPS73630-EP Supports Defense, Aerospace and Medical Applications
WEBENCH® TPS73630
    Min   Max   Range  
  Vin V    2.10 – 5.50V  
  Vout V    3.00 – 3.00V  
  Iout A    ≤ 0.4A  
  Ambient Temp °C    -55 – 150°C  
Footprint BOM Cost Efficiency
 
   
 
 
'U1 Cin Cout Cnr '
 
What are WEBENCH® tools?
Click Here