Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator - TPS7A3001

TPS7A3001 (ACTIVE)

Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Additional Features
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
TPS7A3001 TPS7A3301 TPS7A4901
0.2     1     0.15    
Adjustable Output
Negative Output    
Adjustable Output
Negative Output    
Adjustable Output    
-36     -36     3    
-3     -3     36    
-33     -33     1.2    
-1.2     -1.2     33    
0.05     0.21     0.06    
216     290     260    
2.5     2.5     2.5    
15     16     15    
55     64     54    
Ceramic     Ceramic     Ceramic    
Enable
Overcurrent Protection
Soft Start
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Soft Start
Thermal Shutdown    
Enable
Overcurrent Protection
Soft Start
Thermal Shutdown
Fast Transient Response    
Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125    
8MSOP-PowerPAD
8SON    
20VQFN
7TO-220    
8MSOP-PowerPAD
8SON    
1.50 | 1ku     2.70 | 1ku     1.10 | 1ku    

Other qualified versions of TPS7A3001

Version Part Number Definition
Enhanced Product TPS7A3001-EP Supports Defense, Aerospace and Medical Applications
WEBENCH® TPS7A3001
    Min   Max   Range  
  Vin V    -35.00 – -3.00V  
  Vout V    -33.00 – -1.18V  
  Iout A    ≤ 0.2A  
  Ambient Temp °C    -40 – 125°C  
Footprint BOM Cost Efficiency
 
   
 
 
'U1 Cin Cout Rfbb Rfbt Css Cb '
 
What are WEBENCH® tools?

Companion parts

Part # Name Product Family Comments
DAC8871   16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   See Literature slvt170  ADC and Op Amp Powered by Low-Noise LDOs  
DAC7731   16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   See Literature slvt170  ADC and Op Amp Powered by Low-Noise LDOs  
DAC7741   16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)   See Literature slvt170  ADC and Op Amp Powered by Low-Noise LDOs  
OPA627   Precision High-Speed Difet(R) Operational Amplifiers   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER   See Literature slvt170  ADC and Op Amp Powered by Low-Noise LDOs  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER   See Literature slvt170  ADC and Op Amp Powered by Low-Noise LDOs  
OPA827   Low-Noise, High-Precision, JFET-Input Operational Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER   See Literature slvt170  ADC and Op Amp Powered by Low-Noise LDOs  
ADS8556   630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   See Literature slvt170  ADC and Op Amp Powered by Low-Noise LDOs  
TPS54260   3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER   See Literature slvt170  ADC and Op Amp Powered by Low-Noise LDOs  
Click Here