C2000 Piccolo MCU F280049C LaunchPad™ development kit

(ACTIVE) LAUNCHXL-F280049C

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

LAUNCHXL-F280049C is a low cost evaluation and development tool for the Piccolo F28004x series (including InstaSPIN-FOC capability) in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. This extended version of the LaunchPad supports the connection of two BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.

Features

Hardware Features

  • TMS320F280049C: 100 MHz C28x CPU with FPU and TMU, 256 KB Flash, InstaSPIN-FOC enabled, 3x 12-bit ADC, CAN, encoder, FSI, UART, and more
  • On-board XDS110 debug probe for real-time debug and flash programming
  • 80 pin LaunchPad leveraging the BoosterPack ecosystem
  • Power domain isolation for real-time debug  and flash programming
  • Isolated CAN transceiver
  • Two encoder interface connectors
  • FSI interface connector
  • Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F280049C

Software Features

Recommended BoosterPacks

  • New 3-ph motor control BoosterPack coming soon
  • TI BoosterPack Checker for an interactive list of compatible BoosterPacks

Get Started

  • For InstaSPIN
    • Coming Soon
  • For non-InstaSPIN
    • Install Code Composer Studio IDE and C2000Ware.
    • Connect the LaunchPad using the included Micro USB cable to a computer
    • Open a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device Manager
    • Ensure that the XDS110's second port is a serial port. Refer to the XDS110 Wiki for the configuration details
  • When connected to your computer, the LaunchPad will power up and flash the red and blue LEDs for approximately 3 seconds. After the LEDs complete flashing, the LaunchPad will enter an ADC sample mode
  • The terminal will display the latest ADC sample reading based on ADCINA5 (Pin 23 of the BoosterPack header) at a one second interval
    • If the sample is below mid-scale (1.5V/2048) the green LED (LED5) will light
    • If the sample is above mid-scale the red LED (LED4) will light
  • Build and load other examples in C2000Ware
  • Ask questions on the TI C2000 e2e forum

What's Included

  • Piccolo F280049C Launchpad
  • Micro USB cable
  • Quick Start Guide


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LAUNCHXL-F280049C:
C2000 Piccolo MCU F280049C LaunchPad Development Kit With InstaSPIN-FOC

$30.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
User guides (4)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2076 12 Jun 2018 0
PDF 14095 02 Mar 2018 0
PDF 12668 18 Dec 2017 0
PDF 39489 08 Feb 2017 0
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 841 05 Nov 2018 0
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 34 20 Jun 2018 0

Software (1)

Name Part Number Software Type
C2000Ware for C2000 MCUs  C2000WARE  Software Libraries 

TI Devices (20)

Part Number Name Product Family
LM4040  Precision Micropower Shunt Voltage Reference  Voltage references 
LMR62421  SIMPLE SWITCHER 2.7V to 5.5V, 24Vout, 2.1A Boost Converter in SOT-23  Step-up (boost) 
SN65HVD234  3.3 V CAN Transceiver with Sleep Mode  Interface 
SN74LV4053A  Triple 2-Channel Analog Multiplexer/Demultiplexer  Switches & multiplexers 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Buffer/driver 
TM4C129ENCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TMS320F280040  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB Flash, PGAs, SDFM  C2000 real-time control MCUs 
TMS320F280040C  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB Flash, InstaSPIN-FOC, CLB, PGAs, SDFM  C2000 real-time control MCUs 
TMS320F280041  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB Flash, PGAs, SDFM  C2000 real-time control MCUs 
TMS320F280041C  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB Flash, InstaSPIN-FOC, CLB, PGAs, SDFM  C2000 real-time control MCUs 
TMS320F280045  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, PGAs, SDFM  C2000 real-time control MCUs 
TMS320F280048  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, PGAs, SDFM  C2000 real-time control MCUs 
TMS320F280048C  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM  C2000 real-time control MCUs 
TMS320F280049  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, PGAs, SDFM  C2000 real-time control MCUs 
TMS320F280049C  Piccolo™ Microcontroller With InstaSPIN-FOC and CLB  C2000 real-time control MCUs 
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit protection 
TPD6E004  Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection 
TPS3702  High-accuracy, fixed voltage threshold window detector for overvoltage & undervoltage monitoring  Power management 
TPS796  Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators  Power management 
TXB0106  6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect  Voltage level translation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs