MSP430FR2355 LaunchPad™ development kit
MSP-EXP430FR2355
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document

Description

To get started developing:
Step 1: Watch the LaunchPad demo video
Step 2: Download the LaunchPad User's Guide
Step 3: Download the Out-of-Box Demo GUI and run demo

The MSP-EXP430FR2355 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2355 Value Line microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes 2 buttons and 2 LEDs for creating a simple user interface. It also has an ambient light sensor and connector for external analog sources.

The MSP430FR2355 MCU includes a smart analog combo of configurable signal chain elements including options for multiple 12-bit digital-to-analog converters (DACs) and programmable gain amplifiers (PGAs) along with a 12-bit analog-to-digital converter (ADC) and two enhanced comparators (eCOMPs). One of the out-of-box demos includes a GUI to showcase some of the smart analog combo configurations.

The 24MHz MSP430FR2355 device features 32KB of embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance, and high-speed write access. Combined with the 4KB of on-chip SRAM, users have access to 32KB of memory to split between their program and data as required.  For example, a data logging application may require a large data memory with a relatively small program memory, so the memory may be allocated as required between program and data memory.

Features
  • ULP FRAM technology based on the MSP430FR2355 16-bit MCU with smart analog combo
  • On-board eZ-FET debug probe with EnergyTrace Technology available for ultra-low-power debugging
  • 40-pin LaunchPad headers to leverage the BoosterPack ecosystem
  • 2 buttons and 2 LEDs for user interaction
  • On-board ambient light sensor
  • On-board Grove module interface to add external sensors, actuators and more

What's Included

  • 1x MSP-EXP430FR2355 LaunchPad
  • 1x USB Micro Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

MSP-EXP430FR2355:
MSP430FR2355 LaunchPad™ development kit

$12.99(USD)


Pricing may vary.



ACTIVE

MSP-EXP430FR2355-SW:
MSP430FR2355 LaunchPad™ development kit software

Free



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 3021 10 Dec 2019
Application notes (1)
Title Type Size (KB) Date
PDF 440 24 Oct 2019
User guides (1)
Title Type Size (KB) Date
PDF 3365 01 May 2018
White papers (1)
Title Type Size (KB) Date
PDF 689 22 Aug 2018
Design files (1)
Title Type Size (KB) Date
ZIP 4146 12 Apr 2018
More literature (2)
Title Type Size (KB) Date
07 Feb 2019
PDF 63 02 Jan 2019

TI Devices (9)

Part Number Name Product Family
MSP430F5528  25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, Comparator, DMA, UART/SPI/I2C, USB, HW Multiplier  Microcontrollers (MCU) 
MSP430FR2153  24 MHz MCU with 16KB FRAM, 2KB SRAM, Comparator, 12-bit ADC, UART/SPI/I2C, Timer  Microcontrollers (MCU) 
MSP430FR2155  24 MHz MCU with 32KB FRAM, 4KB SRAM, Comparator, 12-bit ADC, UART/SPI/I2C, Timer  Microcontrollers (MCU) 
MSP430FR2353  24MHz 105C integrated analog microcontroller with 16KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit ADC  Microcontrollers (MCU) 
MSP430FR2355  24MHz 105C integrated analog microcontroller with 32KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit ADC  Microcontrollers (MCU) 
MSP430G2452  16 MHz MCU with 8KB FLASH, 256B SRAM, 10-bit ADC, Comparator, Timer, SPI/I2C  Microcontrollers (MCU) 
TLV700  200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management 
TPD4E004  4-channel ESD protection array for high-speed data interfaces  Circuit protection ICs 
TS5A21366  0.75-Ω, 5-V, 2:1 (SPDT), 2-channel analog switch with 1.8-V input logic  Switches & multiplexers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles