F28388D controlCARD evaluation module TMDSCNCD28388D (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

To get started developing with this controlCARD:
Step 1: Buy the controlCARD
Step 2: Follow the get started section
TMDXCNCD28388D is an HSEC180 controlCARD based evaluation and development tool for the  F2838x series of TI MCUs. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC ) to provide a low-profile single-board controller solution. For first evaluation controlCARDs are often purchased bundled with a baseboard or bundled in an application kit.

Features
Hardware Features
  • TMDXCNCD28388D: TMX320F28388D HSEC180 based controlCARD
    • Isolated XDS100v2 USB-to-JTAG Debug Probe enables real-time in-system programming and debugging
  • Analog I/O, digital I/O and JTAG signals at standard 180-pin HSEC interface
  • 2-Port EtherCAT Slave Controller
  • Ethernet connector
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28388D
Software Features
Get Started

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TMDXDOCK28388D:
Delfino F28388D experimenter’s kit (controlCARD and docking station) bundle


ACTIVE

TMDXCNCD28388D:
F28388D controlCARD evaluation module

$249.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 4295 22 May 2019
User guides (2)
Title Type Size (KB) Date
PDF 470 17 May 2019
PDF 2091 02 May 2019
More literature (3)
Title Type Size (KB) Date
PDF 48 04 Jun 2019
PDF 48 04 Jun 2019
PDF 202 15 May 2019

Software (3)

Name Part Number Software Type
DigitalPower Software Development Kit (SDK) for C2000 MCUs  C2000WARE-DIGITALPOWER-SDK  Software Development Kits (SDK) 
MotorControl software development kit (SDK) for C2000™ MCUs  C2000WARE-MOTORCONTROL-SDK  Software Development Kits (SDK) 
C2000Ware for C2000 MCUs  C2000WARE  Software Libraries 

TI Devices (6)

Part Number Name Product Family
TMS320F28384D  32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5 MB flash, FPU64, Ethernet  Microcontrollers (MCU) 
TMS320F28384S  32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0 MB flash, FPU64, Ethernet  Microcontrollers (MCU) 
TMS320F28386D  32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5 MB flash, FPU64, CLB, Ethernet  Microcontrollers (MCU) 
TMS320F28386S  32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0 MB flash, FPU64, CLB, Ethernet  Microcontrollers (MCU) 
TMS320F28388D  32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5 MB flash, FPU64, CLB, Ethernet, EtherCAT  Microcontrollers (MCU) 
TMS320F28388S  32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0 MB flash, FPU64, CLB, Ethernet, EtherCAT  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles